We are using cookies to provide our services

By using our services you agree to our use of cookies

CERAPLUS temostatic basin mixer with pop-up waste

Unique ref.: A4092
Brand: Ideal Standard
Product family: CERAPLUS
Product group: Basin Mixer
Date of publishing: 2018-04-16
Edition number: 1
Type: Object (single object)
Download (4)
CERAPLUS temostatic basin mixer with pop-up waste


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 3.28

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L8212
Uniclass 1.4 Description: Fittings
Uniclass 2.0 Code: PR-35-79-95
Uniclass 2.0 Description: Wash Basin And Trough Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87_96
Uniclass 2015 Description: Washbasin manual water supply sets
NBS Reference Code: 35-79-95
NBS Reference Description: Wash Basin And Trough Water Supply Fittings
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Color Steel
Height 160
Length 154
Material Brass

All BIM objects are real products from real manufacturers confirmed and approved