We are using cookies to provide our services

By using our services you agree to our use of cookies

Model 1011, "Hi-Lo" Wall Mounted Stainless Steel Drinking Fountains with Back Panel

Unique ref.: haws-1011
Brand: Haws Corporation
Product family: Drinking Fountains/Coolers
Product group: Wall Mounted Drinking Fountains
Width (inches): 30
Height (inches): 15
Depth (inches): 19
Date of publishing: 2014-03-24
Edition number: 1
Type: Object (single object)
Download (6)

The Haws 1011 barrier free "Hi-Lo" drinking fountain uses a patented stainless steel push-button valve assembly allowing for front access stream adjustment as well as cartridge and strainer access. Wall mounted swirl bowl design allows the 1011 to be placed securely in multiple locations without taking up excess space. Equipped with vandal resistant components, this fountain is not easily disrupted, quickly discouraging vandals.


  • 18 gauge Type 304 Stainless Steel bowl assembly mounted on a 14 gauge Type 304 Stainless Steel wall bracket
  • 100% lead-free waterways
  • Polished chrome-plated brass vandal-resistant bubbler heads with integral laminar anti-squirt flow eliminate water splash
  • Maintenance is made easy with front access to valve adjustment and cartridge replacement
  • Beautiful satin finish resists stains and corrosion
  • "Hi-Lo" design allows for twice the users as regular fountains and suits the needs for various user heights

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains and electric water coolers to be lead-free by all known definitions including NSF/ANSI Standard 61, Section 9, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006).


Buy America Act Information

The vast majority of Haws products qualify under the terms of the act. However, since different purchases often require subtly different responses, Haws recommends that the specific document requesting certification be sent to customer service for a specific answer.

Model 1011 "Hi-Lo" wall mounted barrier free drinking fountain shall include dual 18 gauge Type 304 Stainless Steel satin finish basins with integral swirl design, 14 gauge Type 304 Stainless Steel wall bracket, 100% lead-free waterways, push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant bubbler heads with integral laminar anti-squirt flow, chrome-plated brass vandal-resistant waste strainers, vandal-resistant bottom plates, stainless steel satin finish back panel, high and low fountain mounting levels, and 1-1/4" O.D. waste pipes. (P-trap and stop require rear access)


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 47

BIMobject Category: Sanitary - Taps & Mixers
Uniclass 1.4 Code: L7213
Uniclass 1.4 Description: Fountains
Uniclass 2.0 Code: SS-35-65-70-25
Uniclass 2.0 Description: Drinking Fountain Systems
Uniclass 2015 Code: Pr_40_20_87_24
Uniclass 2015 Description: Drinking fountains
CSI MasterFormat 2014 Code: 22 47 13
CSI MasterFormat 2014 Title: Drinking Fountains
OmniClass Number: 23-31 31 00
OmniClass Title: Drinking Fountains
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Depth 19
Height 17
Integral Finish Satin
Material 304 Stainless Steel
Method of Operation Push Button
Mounting Wall-Mount
Number of Heads 2
Wash Basin Material Satin Finish Stainless Steel
Width 32

Haws Corporation

Properties

Name Value
Application Perfect for either public or private indoor/outdoor settings, Model 1011 is a great fit in areas where aesthetics are important to the overall appeal of the architecture. This series is precisely mounted, making it a nice addition to any surrounding. Beautiful satin finish helps to maintain the fountains overall appeal so it always remains looking as new as it did when it was installed. Specifically, this type of wall mounted drinking fountain may be placed in settings such as: schools and other locations in and around office buildings where the temperature remains above freezing.

All BIM objects are real products from real manufacturers confirmed and approved