| Unique ref.: | 31965000 |
|---|---|
| Brand: | hansgrohe |
| Product family: | Focus |
| Product group: | Shower mixers |
| Width (mm): | 150 |
| Height (mm): | 150 |
| Depth (mm): | 80 |
| Date of publishing: | 2018-01-15 |
| Edition number: | 1 |
| Type: | Object (single object) |
| Product url: | https://www.hansgrohe.com/articledetail--31965000 |
|---|---|
| Installation instructions: | https://www.hansgrohe.com/articledetail--31965000 |
| COBie Product Data Sheet: | |
| Product certification: | |
| Technical description: | https://www.hansgrohe.com/articledetail--31965000 |
| Instruction video: | |
| EAN code: | 4011097602615 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://bimobject.com/en/hansgrohe/product/31965000
| Material main: | Chrome |
|---|---|
| Material secondary: | |
| Designed in: | Germany |
| Manufactured in: | Germany |
| Weight Net (Kg): | 1.36 |
| BIMobject Category: | Sanitary - Taps & Mixers |
|---|---|
| IFC classification: | Sanitary Terminal |
| UNSPSC name: | Showers |
| UNSPSC code: | 30181503 |
| Uniclass 1.4 Code: | L725111 |
| Uniclass 1.4 Description: | Mixer taps |
| Uniclass 2.0 Code: | PR-35-06-82 |
| Uniclass 2.0 Description: | Shower Mixers |
| Uniclass 2015 Code: | Pr_40_20_87_09 |
| Uniclass 2015 Description: | Bath taps |
| NBS Reference Code: | 35-06-82 |
| NBS Reference Description: | Shower Mixers |
| CSI MasterFormat 2014 Code: | 22 41 23 |
| CSI MasterFormat 2014 Title: | Residential Showers |
| OmniClass Number: | 23-31 11 00 |
| OmniClass Title: | Faucets |
| CSI UniFormat II Code: | D2010 |
| CSI UniFormat II Title: | Plumbing Fixtures |
| Name | Value |
|---|---|
| Color | chrome |
| Depth | 106 mm — 124 mm |
| Height | 150 |
| Material | ceramic |
| Mount Type | concealed |
| Number of Heads | 1 |
| Thickness | 15 |
| Width | 150 |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| COBie.Component.CreatedBy | info@hansgrohe.com |
| COBie.Component.CreatedOn | 11/6/2017 12:00:00 AM |
| COBie.Component.Description | Focus Single lever shower Mixer, for concealed installation |
| COBie.Component.Name | Focus Single Lever shower Mixer, for concealed installation 31965000 |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| COBie.Type.AssetType | fixed |
| COBie.Type.Color | chrome |
| COBie.Type.CreatedBy | info@hansgrohe.com |
| COBie.Type.CreatedOn | 8/21/2017 12:00:00 AM |
| COBie.Type.Description | Focus Single lever shower Mixer, for concealed installation |
| COBie.Type.Features | - 1 outlet - connection type: basic set - operating pressure: min. 0.1 MPa/max. 1.0 MPa - ceramic cartridge - temperature limitation adjustable - scope of supply: escutcheon, handle, sleeve, mixing unit |
| COBie.Type.Manufacturer | hansgrohe |
| COBie.Type.ModelNumber | 31965000 |
| COBie.Type.ModelReference | 31965000 |
| COBie.Type.Name | Focus Single Lever shower Mixer, for concealed installation 31965000 |
| COBie.Type.WarrantyDescription | http://www.hansgrohe-int.com/guarantee |
| COBie.Type.WarrantyDurationLabor | 5 |
| COBie.Type.WarrantyDurationParts | 5 |
| COBie.Type.WarrantyDurationUnit | years |
| COBie.Type.WarrantyGuarantorLabor | info@hansgrohe.com |
| COBie.Type.WarrantyGuarantorParts | info@hansgrohe.com |
All BIM objects are real products from real manufacturers confirmed and approved