| Unique ref.: | 27803000 |
|---|---|
| Brand: | hansgrohe |
| Product family: | Raindance Select S |
| Product group: | Wallbar sets |
| Width (mm): | 179 |
| Height (mm): | 1008 |
| Depth (mm): | 218 |
| Date of publishing: | 2016-01-12 |
| Edition number: | 1 |
| Type: | Object (single object) |
| Product url: | https://www.hansgrohe.com/articledetail--27803000 |
|---|---|
| Installation instructions: | https://www.hansgrohe.com/articledetail--27803000 |
| COBie Product Data Sheet: | |
| Product certification: | |
| Technical description: | https://www.hansgrohe.com/articledetail--27803000 |
| Instruction video: | |
| EAN code: | 4011097679624 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://bimobject.com/en/hansgrohe/product/27803000
| Material main: | Chrome |
|---|---|
| Material secondary: | |
| Designed in: | Germany |
| Manufactured in: | Germany |
| Weight Net (Kg): | 1.43 |
| BIMobject Category: | Sanitary - Showers |
|---|---|
| IFC classification: | Sanitary Terminal |
| Uniclass 1.4 Code: | L7251 |
| Uniclass 1.4 Description: | Taps/terminals for water supply |
| Uniclass 2.0 Code: | PR-35-06-82 |
| Uniclass 2.0 Description: | Shower Mixers |
| Uniclass 2015 Code: | Pr_40_20_87_76 |
| Uniclass 2015 Description: | Shower heads |
| NBS Reference Code: | 35-06-82 |
| NBS Reference Description: | Shower Mixers |
| CSI MasterFormat 2014 Code: | 22 41 39 |
| CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
| OmniClass Number: | 23-31 11 11 15 |
| OmniClass Title: | Shower Ball Faucets |
| CSI UniFormat II Code: | D2010 |
| CSI UniFormat II Title: | Plumbing Fixtures |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| COBie.Component.CreatedBy | info@hansgrohe.com |
| COBie.Component.CreatedOn | 07.10.2016 00:00:00 |
| COBie.Component.Description | Hansgrohe Raindance Select S 150 3jet hand shower/ Unica'S Puro wall bar 0.90 m set |
| COBie.Component.Name | Hansgrohe Raindance Select S 150 3jet hand shower/ Unica'S Puro wall bar 0.90 m set |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| COBie.Type.AssetType | fixed |
| COBie.Type.Category | Pr_40_20_87_76: Shower heads |
| COBie.Type.Color | chrome |
| COBie.Type.CreatedBy | info@hansgrohe.com |
| COBie.Type.CreatedOn | 07.10.2016 00:00:00 |
| COBie.Type.Description | Hansgrohe Raindance Select S 150 3jet hand shower/ Unica'S Puro wall bar 0.90 m set |
| COBie.Type.Features | " · spray type: RainAir, CaresseAir, Mix · convenient diversion via Select button · shower head size: 150 mm · pivot connectors prevent hose from tangling · 90° position adjustable slider, pivots left and right, up and down · maximum flow rate (at 0.3 MPa): 16 l/min · chrome-plated wall supports of plastic" |
| COBie.Type.Manufacturer | Hansgrohe |
| COBie.Type.ModelNumber | 27803000 |
| COBie.Type.ModelReference | 27803000 |
| COBie.Type.Name | Hansgrohe Raindance Select S 150 3jet hand shower/ Unica'S Puro wall bar 0.90 m set |
| COBie.Type.WarrantyDescription | http://www.hansgrohe-int.com/guarantee |
| COBie.Type.WarrantyDurationLabor | 5 |
| COBie.Type.WarrantyDurationParts | 5 |
| COBie.Type.WarrantyDurationUnit | years |
| COBie.Type.WarrantyGuarantorLabor | info@hansgrohe.com |
| COBie.Type.WarrantyGuarantorParts | info@hansgrohe.com |
All BIM objects are real products from real manufacturers confirmed and approved