| Unique ref.: | 27592000 |
|---|---|
| Brand: | hansgrohe |
| Product family: | Croma 100 |
| Product group: | Porter sets |
| Width (mm): | 100 |
| Height (mm): | 327 |
| Depth (mm): | 178 |
| Date of publishing: | 2016-01-12 |
| Edition number: | 1 |
| Type: | Object (single object) |
| Product url: | https://www.hansgrohe.com/articledetail--27592000 |
|---|---|
| Installation instructions: | https://www.hansgrohe.com/articledetail--27592000 |
| COBie Product Data Sheet: | |
| Product certification: | |
| Technical description: | https://www.hansgrohe.com/articledetail--27592000 |
| Instruction video: | |
| EAN code: | 4011097537436 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://bimobject.com/en/hansgrohe/product/27592000
| Material main: | Chrome |
|---|---|
| Material secondary: | |
| Designed in: | Germany |
| Manufactured in: | Germany |
| Weight Net (Kg): | 0.54 |
| BIMobject Category: | Sanitary - Showers |
|---|---|
| IFC classification: | Sanitary Terminal |
| UNSPSC name: | Showers |
| UNSPSC code: | 30181503 |
| Uniclass 1.4 Code: | L7214 |
| Uniclass 1.4 Description: | Showers |
| Uniclass 2.0 Code: | PR-35-06-81 |
| Uniclass 2.0 Description: | Shower Heads |
| Uniclass 2015 Code: | Pr_40_20_87_76 |
| Uniclass 2015 Description: | Shower heads |
| NBS Reference Code: | 35-06-81 |
| NBS Reference Description: | Shower Heads |
| CSI MasterFormat 2014 Code: | 22 41 23 |
| CSI MasterFormat 2014 Title: | Residential Showers |
| OmniClass Number: | 23-31 17 19 |
| OmniClass Title: | Shower Head Fixtures |
| CSI UniFormat II Code: | D2020 |
| CSI UniFormat II Title: | Domestic Water Distribution |
| Name | Value |
|---|---|
| Handicap Accessible | False |
| Seat | False |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| COBie.Component.CreatedBy | info@hansgrohe.com |
| COBie.Component.CreatedOn | 2/20/2017 12:00:00 AM |
| COBie.Component.Description | Croma 100 Vario hand shower/ Porter'S shower holder set 1.25 m |
| COBie.Component.Name | Croma 100 Vario hand shower/ Porter'S shower holder set 1.25 m 27592000 |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| COBie.Type.AssetType | fixed |
| COBie.Type.Category | Pr_40_20_87_76 ; Shower heads |
| COBie.Type.Color | chrome |
| COBie.Type.CreatedBy | info@hansgrohe.com |
| COBie.Type.CreatedOn | 2/20/2017 12:00:00 AM |
| COBie.Type.Description | Croma 100 Vario hand shower/ Porter'S shower holder set 1.25 m |
| COBie.Type.Manufacturer | hansgrohe |
| COBie.Type.ModelNumber | 27592000 |
| COBie.Type.ModelReference | 27592000 |
| COBie.Type.Name | Croma 100 Vario hand shower/ Porter'S shower holder set 1.25 m 27592000 |
| COBie.Type.WarrantyDescription | http://www.hansgrohe-int.com/guarantee |
| COBie.Type.WarrantyDurationLabor | 5 |
| COBie.Type.WarrantyDurationParts | 5 |
| COBie.Type.WarrantyDurationUnit | years |
| COBie.Type.WarrantyGuarantorLabor | info@hansgrohe.com |
| COBie.Type.WarrantyGuarantorParts | info@hansgrohe.com |
All BIM objects are real products from real manufacturers confirmed and approved