| Unique ref.: | 26322000 |
|---|---|
| Brand: | hansgrohe |
| Product family: | Raindance Select S |
| Product group: | Wallbar sets |
| Width (mm): | 150 |
| Height (mm): | 990 |
| Depth (mm): | 260 |
| Date of publishing: | 2017-03-14 |
| Edition number: | 1 |
| Type: | Object (single object) |
| Product url: | https://www.hansgrohe.com/articledetail--26322000 |
|---|---|
| Installation instructions: | https://www.hansgrohe.com/articledetail--26322000 |
| COBie Product Data Sheet: | |
| Product certification: | |
| Technical description: | https://www.hansgrohe.com/articledetail--26322000 |
| Instruction video: | |
| EAN code: | 4011097804316 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://bimobject.com/en/hansgrohe/product/26322000
| Material main: | Chrome |
|---|---|
| Material secondary: | |
| Designed in: | Germany |
| Manufactured in: | Germany |
| Weight Net (Kg): | 1.93 |
| BIMobject Category: | Sanitary - Showers |
|---|---|
| IFC classification: | Sanitary Terminal |
| UNSPSC name: | Sanitary ware |
| UNSPSC code: | 301815 |
| Uniclass 1.4 Code: | L721 |
| Uniclass 1.4 Description: | Sanitary equipment |
| Uniclass 2.0 Code: | PR-35-06-81 |
| Uniclass 2.0 Description: | Shower Heads |
| Uniclass 2015 Code: | Pr_40_20_87_76 |
| Uniclass 2015 Description: | Shower heads |
| NBS Reference Code: | 35-06-81 |
| NBS Reference Description: | Shower Heads |
| CSI MasterFormat 2014 Code: | 01 52 19 |
| CSI MasterFormat 2014 Title: | Sanitary Facilities |
| OmniClass Number: | 23-31 17 19 |
| OmniClass Title: | Shower Head Fixtures |
| CSI UniFormat II Code: | D2010 |
| CSI UniFormat II Title: | Plumbing Fixtures |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| COBie.Component.CreatedBy | info@hansgrohe.com |
| COBie.Component.CreatedOn | 2/20/2017 12:00:00 AM |
| COBie.Component.Description | Raindance Select S 120 / Unica Comfort shower set 0.90 m |
| COBie.Component.Name | Raindance Select S 120 / Unica Comfort shower set 0.90 m 26322000 |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| COBie.Type.AssetType | fixed |
| COBie.Type.Color | chrome |
| COBie.Type.CreatedBy | info@hansgrohe.com |
| COBie.Type.CreatedOn | 2/20/2017 12:00:00 AM |
| COBie.Type.Description | Raindance Select S 120 / Unica Comfort shower set 0.90 m |
| COBie.Type.Manufacturer | hansgrohe |
| COBie.Type.ModelNumber | 26322000 |
| COBie.Type.ModelReference | 26322000 |
| COBie.Type.Name | Raindance Select S 120 / Unica Comfort shower set 0.90 m 26322000 |
| COBie.Type.WarrantyDescription | http://www.hansgrohe-int.com/guarantee |
| COBie.Type.WarrantyDurationLabor | 5 |
| COBie.Type.WarrantyDurationParts | 5 |
| COBie.Type.WarrantyDurationUnit | years |
| COBie.Type.WarrantyGuarantorLabor | info@hansgrohe.com |
| COBie.Type.WarrantyGuarantorParts | info@hansgrohe.com |
All BIM objects are real products from real manufacturers confirmed and approved