Publish your products
Rainfinity Overhead shower 360 1jet with wall connector
hansgrohe

Rainfinity Overhead shower 360 1jet with wall connector

Rainfinity Overhead shower 360 1jet with wall connector
Specification
  • Surfaces: - 26230007 Chrome - 26230147 Brushed Bronze - 26230347 Brushed Black Chrome - 26230677 Matt Black - 26230707 Matt White - 26230997 Polished Gold Optic Specification: • consists of: overhead shower, wall connector • shower head size: 360 mm • spray type: PowderRain • projection 381 mm • middle spray disc: 205 mm • frame: metal • material spray disc: aluminium • spray disc surface: graphite • shower head vertically inclinable by 10-30° • maximum flow rate at 3 bar: 8,6 l/min • overhead shower removable for cleaning • installation: wall • connection thread G ½ • connection dimension: DN15 • not suitable for continuous flow water heaters
Technical specification
  • Unique ref.26230007
  • Product familyOverhead showers
  • Product groupRainfinity
  • TypeObject (single object)
  • Date of publishing2022-11-23
  • Edition number1
  • Height (mm)168
  • Width (mm)360
  • Depth (mm)381
Related
  • Material mainChrome
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)4.7
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011383
  • ETIM NameShower head
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia
China