We are using cookies to provide our services

By using our services you agree to our use of cookies

Built in bathtub Duo - 1400X700 - 3400

Unique ref.: GB2083400
Brand: Gustavsberg
Product family: Built in bath
Product group: Built in bath
Width (mm): 700
Height (mm): 1400
Depth (mm): 560
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (12)
Made from premium quality titanium alloy steel. Compatible with foot set and overflow system.


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Germany

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Furniture
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 12 44 00
CSI MasterFormat 2014 Title: Bath Furnishings
OmniClass Number: 23-31 15 00
OmniClass Title: Bathtubs
This product is available in:
Europe
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved