We are using cookies to provide our services

By using our services you agree to our use of cookies

Toilet Nautic 5500

Unique ref.: GB115500
Brand: Gustavsberg
Product family: Nautic
Product group: Toilet
Width (mm): 345
Height (mm): 860
Depth (mm): 650
Date of publishing: 2013-01-16
Edition number: 1
Type: Object (single object)
Download (39)
Easy-to-clean and minimalist design. Full coverage condensation-free flush tank. Ergonomically elevated flush button and Ceramicplus: fast & environmentally friendly cleaning


Material main: Porcelain
Material secondary: Plastic
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Toilets
UNSPSC name: Toilets
UNSPSC code: 30181505

All BIM objects are real products from real manufacturers confirmed and approved