We are using cookies to provide our services

By using our services you agree to our use of cookies

Toilet Nautic 1546

Unique ref.: GB111546
Brand: Gustavsberg
Product family: Nautic
Product group: Toilet
Width (mm): 345
Height (mm): 900
Depth (mm): 650
Date of publishing: 2017-11-18
Edition number: 1
Type: Object (single object)
Download (9)
Easy-to-clean and minimalistic design With open flush edge for simplified cleaning. Elevated seat height for better comfort

S-trap, seat height 460 mm


Material main: Porcelain
Material secondary: Plastic
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Toilets
IFC classification: Object
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: SL_35_80_89
Uniclass 2015 Description: Toilets
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems
CSI MasterFormat 2014 Code: 10 06 20.13
CSI MasterFormat 2014 Title: Toilet, Bath, and Laundry Accessory Schedule
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
This product is available in:
Europe
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden
  • Åland Islands

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Depth 650
Height 900
Width 345

All BIM objects are real products from real manufacturers confirmed and approved