We are using cookies to provide our services

By using our services you agree to our use of cookies

Toilet Nautic 1500

Unique ref.: GB111500
Brand: Gustavsberg
Product family: Nautic
Product group: Toilet
Width (mm): 344
Height (mm): 859
Depth (mm): 649
Date of publishing: 2016-08-23
Edition number: 1
Type: Object (single object)
Download (10)
Easy-to-clean and minimalist designFull coverage condensation-free flush tankCeramicplus: fast & environmentally friendly cleaning

S-trap, seat height 420 mm, available as glue version


Material main: Porcelain
Material secondary: Plastic
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Toilets
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: SL_35_80_89
Uniclass 2015 Description: Toilets
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems
CSI MasterFormat 2014 Code: 10 06 20.13
CSI MasterFormat 2014 Title: Toilet, Bath, and Laundry Accessory Schedule
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
This product is available in:
Europe
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved