We are using cookies to provide our services

By using our services you agree to our use of cookies

Bathoom sink - Care - 4G1961

Unique ref.: 4G1961
Brand: Gustavsberg
Product family: Care
Product group: Tvättställ
Width (mm): 610
Depth (mm): 550
Date of publishing: 2017-10-25
Edition number: 1
Type: Object (single object)
Download (8)
Wheelchair accessible with shallow basin Smooth underside with grip edge and generous legroom Smooth, easy-to-clean surfaces. Without overflow (picture shows with over flow)


Material main: Porcelain
Material secondary:
Designed in: Germany
Manufactured in: Hungary

BIMobject Category: Sanitary - Basins
IFC classification: Furnishing Element
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_87_82
Uniclass 2015 Description: Sink manual water supply sets
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 22 41 16.16
CSI MasterFormat 2014 Title: Residential Sinks
OmniClass Number: 23-19 31 17 11
OmniClass Title: Bathroom Units
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden
  • Åland Islands

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Depth 550
Width 610

All BIM objects are real products from real manufacturers confirmed and approved