We are using cookies to provide our services

By using our services you agree to our use of cookies

Toilet - Care - wall hung toilet 4G01 - extended

Unique ref.: 4G01R001
Brand: Gustavsberg
Product family: Care
Product group: WC
Width (mm): 360
Height (mm): 345
Depth (mm): 700
Date of publishing: 2017-06-01
Edition number: 1
Type: Object (single object)
Download (7)
Hygienic Flush with open flush rim for easier cleaning Flushes all the way up to the rim for improved hygiene Extended model, for easier transfer from wheelchair


Material main: Porcelain
Material secondary:
Designed in: Germany
Manufactured in: Hungary

BIMobject Category: Sanitary - Toilets
IFC classification: Furnishing Element
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: TE_70_10_10_89
Uniclass 2015 Description: Toilet units
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 10 28 16
CSI MasterFormat 2014 Title: Bath Accessories
OmniClass Number: 23-19 31 17 11
OmniClass Title: Bathroom Units
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings

All BIM objects are real products from real manufacturers confirmed and approved