We are using cookies to provide our services

By using our services you agree to our use of cookies

Automatic Sliding Door (Energy-Efficiency) SLX-M/PST

Unique ref.: Sliding_Door_PST
Brand: Gilgen
Product family: Automatic Sliding Doors
Product group: Sliding Door SLX-M
Date of publishing: 2017-07-01
Edition number: 1
Type: Object (single object)
Download (9)
The perfect external door.

The Gilgen SLX-M sliding-door drive unit is a universally applicable drive system with the very latest functions. It is designed to offer guaranteed, reliable functioning in a wide range of highly demanding applications. It also offers elegant good looks, with its sensor components housed in the drive case.

The Gilgen <green wings> PST profile system is the new name for a high performance thermal barrier with a slimline visible width. Heating and air conditioning costs are drastically reduced, which translates into the system's rapid return on investment. The range is completed with optional extras such as a drained bottom guide-way or automatic multi-point locking.

SLX-M PST thermally insulated automatic sliding door system.
Tested to EN16361/EN14351-1 this door consists of thermally insulated profiles matched with the SLX-M operator. Energy efficient and visually appealing solution with low “U” values, low air permeability, high wind load capacity and high resistance to driving rain. Tested for 1 mio cycles. Meets the requirements of BS EN16005, Part M of the Building Regulations and The Equality Act 2010, BS8300:2009. Equipment installed by ADSA accredited engineers.
Product reference: SLX-M/PST automatic sliding door system
Product properties:
Configuration: Single sliding, no fixed panel / fixed panel / Bi-parting no fixed panels / two fixed panels / two fixed panels and fan light.
Door width: Up to 3000mm (Bi parting).
Height: Up to 3000mm.
Finish: Anodised / PPC.
Drive: SLX-M.
Glazing: Double glazing: 24-28mm / Triple glazing: 31-38mm.
Control: D Bedix control / 6 pos. key switch / F-Key / Kombi D-Bedix.
Activation: Integration with access control systems / Push pad / Motion sensors / Touch-less push pad. Locking & Security: Standard locking system in drive mechanism. Door guides: Recessed floor track / Surface mounted fixed point guide.
Drive: SLX-M door integrates a powerful, near silent drive into a slender profile. Components connected via can-bus, guarantees reliable operation and constant communication with processor. Safety: Self learning movement and presence sensors to ensure no contact is made with door leaves. Monitored battery backup provides up to 30 min. operation in the event of a mains power failure. Fire alarm interface. Operation: 24V DC motor enables options for opening width, locking, summer/winter modes, exit only, manual control, speed of opening and the length of time the door is open. Door weight: 1 x 150kg – single sliding. 2 x 150kg - bi-parting. Power requirements: 230V 13A, neon lit fused spur supply, protected by a 30mA RCD. Standards: Ud value: Double glazing: approx. 1.4..1.8, triple glazing: approx. 1.1..1.6W/(m2K). Air permeability: PPD2. Driving rain: 5A. Wind-load: PPD 800A, PPD 800B, PPD 700C.
Options: Door height: 2100–3000mm - depending on door panel width and weight. Rear door safety options: Fully glazed barriers / pocket screens / Rear edge presence sensors. Security/Locking: Optional multipoint locking integrated in the door leaf (manual/automatic). Control: D-Bedix key pad for installation in central control panel. Automatic/manual/night/ exit/open door operating modes. Bedix wireless unit for selection of operating modes and parameters. Kombi D Bedix, push button control for additional security key to prevent unauthorized access. F Key: Multi user unit for restricted access. 6 pos. key switch.
Operation: Fitting of door position switches, fire or smoke alarm signals, voice message systems, integrates with access control systems. Door guide: Surface mounted fixed point guide / Recessed floor track. Approvals: EN16361, BS EN16005, DIN18650, CE, TUV.

Material main: Aluminium
Material secondary: Glass
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Automatic doors
UNSPSC code: 30171510
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 32 13
CSI MasterFormat 2014 Title: Sliding Aluminum-Framed Glass Doors
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors




This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Name SLX-M PST


This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Color Anodized or RAL
COBie.Type.Finish Anodized or PPC
COBie.Type.Manufacturer Gilgen Door Systems
COBie.Type.Material Aluminium
COBie.Type.Name SLX-M PST
COBie.Type.NominalHeight 3000
COBie.Type.NominalWidth 3000

All BIM objects are real products from real manufacturers confirmed and approved