Publish your products
Point of Use Low Flow Heaters
Eemax
Archived

Point of Use Low Flow Heaters

  • On demand hot water - no delay
  • Cut energy waste - Flow switch activates heater only when water is running, no standby heat loss
  • 99% Efficient, .99 energy factor
  • Endless hot water - No storage capacity to deplete
  • Reduces installation cost and material - No T&P valve required (check local codes)
  • Flow restricting aerator - PCA ensures proper volume and effective flow.
  • Easy Installation - Simple compression fittings that require no soldering. Unit mounts directly to the wall with common hardware.
  • Prevents Legionella bacteria growth
  • Reduces calcification and sedimentation
  • Field Serviceable - All major component are field replaceable and readily available
  • Proudly made In the USA

Technical specification
  • Unique ref.eemax-001
  • Product familyHVAC
  • Product groupInstantaneous Water Heaters
  • TypeObject (single object)
  • Date of publishing2018-07-30
  • Edition number1
  • Height (inches)10.75
  • Width (inches)5.25
  • Depth (inches)2.88
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationHeat Exchanger
  • Uniclass 2015 CodePr_60_60_96_27
  • Uniclass 2015 DescriptionElectric instantaneous water heaters
  • CSI MasterFormat 2014 Code22 33 13
  • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
  • OmniClass Number23-31 29 11 11
  • OmniClass TitleElectric Instantaneous Hot Water Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit