We are using cookies to provide our services

By using our services you agree to our use of cookies

Control Relay Modules

Unique ref.: edwards-utc-033
Brand: Edwards UTC
Product family: Electronics
Product group: Fire Detection, Monitoring and Alarm
Date of publishing: 2018-01-07
Edition number: 1
Type: Object (single object)
Download (20)
Overview
The Control Relay Module and the Polarity Reversal Relay Module are part of the Signature Series system. They are intelligent analog addressable devices available in either plug-in (UIO) versions, or standard 1-gang mount versions.


Material main:
Material secondary:
Designed in: United States
Manufactured in: Mexico

BIMobject Category: Fire Products - Protection
IFC classification: Alarm
UNSPSC name: Fire alarm systems
UNSPSC code: 46191505
Uniclass 1.4 Code: L7625
Uniclass 1.4 Description: Fire/smoke detection/alarm systems
Uniclass 2.0 Code: SS-75-60-28
Uniclass 2.0 Description: Fire Detection And Alarm Systems
Uniclass 2015 Code: Pr_75_75_30
Uniclass 2015 Description: Fire alarm detection devices and control equipment
NBS Reference Code: 75-60-28
NBS Reference Description: Fire Detection And Alarm Systems
CSI MasterFormat 2014 Code: 28 31 63
CSI MasterFormat 2014 Title: Fire Alarm Integrated Audio Visual Evacuation Systems
OmniClass Number: 23-29 31 13
OmniClass Title: Fire Alarm Control Panels
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Material Plastic
Overall Height 4.5
Overall Length 2.75
Overall Width 0.25
Temperature Rating 32-120F

All BIM objects are real products from real manufacturers confirmed and approved