We are using cookies to provide our services

By using our services you agree to our use of cookies

EST3 Cabinets and Chassis

Unique ref.: edwards-utc-030
Brand: Edwards UTC
Product family: Electronics
Product group: Fire Detection, Monitoring and Alarm
Date of publishing: 2018-01-07
Edition number: 1
Type: Object (single object)
Download (17)
Overview
EST3 has a wide selection of cabinet arrangements allowing the greatest use of EST3’s flexible modular design. Lobby enclosure wallboxes are manufactured from #14 AWG cold rolled steel with a gray baked enamel finish. Lobby enclosure doors are manufactured from #14 AWG cold rolled steel and have a modern contoured door design with integral viewing window. The exception is the small lobby enclosure 3-CAB5. The 3-CAB5 wallbox and non-contoured door are #16 AWG cold rolled steel. Lobby enclosure doors come with gray baked enamel or optional red baked enamel finishes. The EST3 lobby enclosures back boxes, doors and chassis units are ordered and shipped separately. The 3-CAB5 lobby enclosure comes complete with door and back box providing space to mount five local rail modules.

The EST3 remote closet cabinet design allows the installation of control panel electronics in electrical closets. The remote closet cabinets have left hand hinged doors and are available with red finish only. Optional display modules used for system diagnostics display, mount behind the closet cabinet door and are not visible with the door closed.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: Canada

BIMobject Category: Fire Products - Protection
IFC classification: Alarm
UNSPSC name: Fire alarm systems
UNSPSC code: 46191505
Uniclass 1.4 Code: JW50
Uniclass 1.4 Description: Fire detection and alarm systems
Uniclass 2.0 Code: SS-75-60-28
Uniclass 2.0 Description: Fire Detection And Alarm Systems
Uniclass 2015 Code: Pr_75_75_30
Uniclass 2015 Description: Fire alarm detection devices and control equipment
NBS Reference Code: 75-60-28
NBS Reference Description: Fire Detection And Alarm Systems
CSI MasterFormat 2014 Code: 28 31 63
CSI MasterFormat 2014 Title: Fire Alarm Integrated Audio Visual Evacuation Systems
OmniClass Number: 23-29 31 13
OmniClass Title: Fire Alarm Control Panels
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Color Grey
Material Metal
Temperature Rating 32-120F
Voltage 120 V — 240 V

All BIM objects are real products from real manufacturers confirmed and approved