We are using cookies to provide our services

By using our services you agree to our use of cookies

EST3 Remote Annunciators

Unique ref.: edwards-utc-015
Brand: Edwards UTC
Product family: Electronics
Product group: Fire Detection, Monitoring and Alarm
Date of publishing: 2018-01-07
Edition number: 1
Type: Object (single object)
Download (14)
Overview
EST3 supports a full range of annunciator options for Mass Notification/Emergency Communication (MNEC), Life Safety and other purposes. Annunciator cabinets are constructed from 16 gauge cold rolled steel. The gray textured enamel finish of the annunciators complements any decor. Both surface and semiflush mounting cabinet configurations maximize mounting flexibility and esthetic appeal. Cabinet arrangements allow both LED and LCD annunciation to easily combine in a single enclosure. Slide in labeling for LEDs and switches provides designation flexibility for labeling in local languages. For graphic annunciation EST3 offers LED driver boards perfectly suited to operate in most graphic annunciators.

EST3 annunciators are perfect for MNEC applications. They can be used in Central Control Stations (CCS), Autonomous Control Units (ACU), Local Operating Console (LOC) and combination units. In these applications, annunciators are configured to operate as Local Operation Consoles, or even Central Command Stations, from which MNEC is initiated and controlled.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Fire Products - Protection
IFC classification: Alarm
UNSPSC name: Fire alarm systems
UNSPSC code: 46191505
Uniclass 1.4 Code: JW50
Uniclass 1.4 Description: Fire detection and alarm systems
Uniclass 2.0 Code: SS-75-60-28
Uniclass 2.0 Description: Fire Detection And Alarm Systems
Uniclass 2015 Code: Ss_75_50_28_29
Uniclass 2015 Description: Fire detection and alarm systems
NBS Reference Code: 75-60-28
NBS Reference Description: Fire Detection And Alarm Systems
CSI MasterFormat 2014 Code: 28 31 63
CSI MasterFormat 2014 Title: Fire Alarm Integrated Audio Visual Evacuation Systems
OmniClass Number: 23-29 31 11
OmniClass Title: Fire Alarm Annunicator Panels
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved