;

Security Revolving Door Geryon SRD-S01

Unique ref.: Geryon_SRD-S01
Brand: dormakaba Group
Product family: Entrance
Product group: Special Doors
Height (mm): 2260
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (1)
  • Total height = 2.260 mm, passage height = 2.100 mm
  • Body side panels with glass and filigree profiles, glass ceiling made of laminated safety
  • glass.
  • Thermal separation of body elements on façade level.
  • Safety strips on opposite shearing edges.
  • Subsurface installation of electric and mechanical components.
  • Rotating unit T25 without central column or profile, tempered safety glass or T40 (in WK2), P4A
  • glazing.
  • Black U-shaped handles.
  • Horizontal and vertical safety strips at the door leaves.
  • Powder-coated in an RAL colour.
  • PR-1 drive to regulate the position for automatic access control (subsurface, for
  • WK 2 a secured compartment is necessary).
  • Starts with a manual push after release signal.
  • Sensor system in the ceiling (intermediate crossbar) and 1-zone contact mat/s
  • with black rubber floor covering monitor the barrier segment/s (observe the
  • restricted installation options for the sensor system), incl. release-button/s.
  • In case of power failure: end point locking system turns freely or is locked, as
  • desired. Generally locked for WK.
  • Signal display red/green (for 180° partition) in a stainless steel console attached to
  • the inside and outside of the corner profile.
  • One emergency off switch installed at the corner profile (inside). If night slides
  • outside are present, they are installed on the reader post or night slide wings
  • (electrical adapter kit for NS required).
  • Electric Control unit installed subsurface.
  • Power supply 230 V 50 Hz.


Material main: Metal
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Revolving

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved