;

Security Revolving Door Geryon SRD-E01

Unique ref.: Geryon_SRD-E01
Brand: dormakaba Group
Product family: Entrance
Product group: Special Doors
Height (mm): 2300
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (1)
  • Total height = 2.300 mm, passage height = 2.100 mm, upper body part = 200 mm
  • Body Side panels with glazing (see below), alternatively with metal cladding.
  • Thermal separation of body elements on façade level.
  • Safety strips on opposite shearing edges.
  • Top dust-proof cover made of raw aluminium plate.
  • Two maintenance openings in the lower ceiling plate (outer opening can be locked
  • by means of customer's profile half cylinder).
  • Rotating unit with all-round aluminium profiles T40.
  • For glazing see below.
  • With sealing brushes.
  • Black U-shaped handles.
  • Horizontal and vertical safety strips at the door leaves.
  • Finish Powder-coated in an RAL colour.
  • PR-1 drive to regulate the position for automatic access control.
  • Starts with a manual push after release signal.
  • Sensor system in the ceiling monitores the barrier segment, incl. release-button.
  • In case of power failure: end point locking system turns freely or is locked, as
  • desired. Generally locked for WK.
  • Signal display red/green (for 180° partition) in a stainless steel console attached to
  • the inside and outside of the corner profile.
  • One emergency off switch installed at the corner profile (inside). If night slides
  • outside are present, they are installed on the reader post or night slide wings
  • (electrical adapter kit for NS required).
  • Control system integrated in the unit.
  • Power supply 230 V 50 Hz.
  • On finished floor level FFL, floor levelness according to DIN 18202 max. ± 2 mm.


Material main: Metal
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Revolving

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved