We are using cookies to provide our services

By using our services you agree to our use of cookies

BIM Model Case Study - BIMobject® Head office World Trade Center

Unique ref.: WTCPC
Brand: BIMobject (Demo)
Product family: Furniture
Product group: Storage
Date of publishing: 2012-01-01
Edition number: 1
Type: Object (single object)
Download (2)
This is the PC version.


Material main: Acrylate
Material secondary: Acrylate
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Site Construction
IFC classification: Beam
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

BIMobject (Demo)

Demo live

Demo BOPC property set

Name Value
depth 0 mm
Sound Rating 65 V
Water flow 5 mm

All BIM objects are real products from real manufacturers confirmed and approved