We are using cookies to provide our services

By using our services you agree to our use of cookies

Halloween Pumpkin

Unique ref.: Halloween-Pumpkin
Brand: BIMobject (Demo)
Product family: Charity
Product group: Children of the World
Width (mm): 300
Height (mm): 250
Depth (mm): 300
Date of publishing: 2013-12-31
Edition number: 1
Type: Object (single object)
Download (7)
Happy Halloween!



/BIMobject® Team

gdfhoshdgshdg


Material main: Organic
Material secondary: Organic
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 12

BIMobject Category: Landscaping - Other
IFC classification: Furnishing Element
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016

BIMobject (Demo)

Demo live

Demo BOPC property set

Name Value
depth 0 mm
Sound Rating 65 V
Water flow 5 mm

All BIM objects are real products from real manufacturers confirmed and approved