We are using cookies to provide our services

By using our services you agree to our use of cookies

Cobzinc - Coberturas e Fachadas

Unique ref.: 1234
Brand: BIMobject (Demo)
Product family: Charity
Product group: Radiadores Eléctricos
Date of publishing: 2010-01-01
Edition number: 1
Type: Object (single object)
•Junta Larga, com aplicação em coberturas e fachadas, ideal no remate de cumeeiras e rincões;
•Pendente mínima 10%;
•Aplicação de tabuleiros pré-perfilados;
•Junta longitudinal resistente à chuva;
•Sistema rápido e económico;
•Junta c/25mm de altura e largura até 70mm;
•Permite dilatações/contracções longitudinais e tranversais.


Material main: Steel
Material secondary: Steel
Designed in: Portugal
Manufactured in: Portugal

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject (Demo)

bootcamp

bootcamp

Name Value
water Water text

Demo live

Demo BOPC property set

Name Value
depth 0 mm
Sound Rating 65 V
Water flow 5 mm

All BIM objects are real products from real manufacturers confirmed and approved