We are using cookies to provide our services

By using our services you agree to our use of cookies

DELTA®-VENT SA High Performance Vapor Permeable Self-Adhered Water-Resistive and Air Barrier

Unique ref.: cosella-delta-vent-sa
Brand: Dörken Systems, Inc.
Product family: Thermal and Moisture Protective Products
Product group: Air and Water-Resistive Barriers
Date of publishing: 2016-06-24
Edition number: 2
Type: Building Material
Download (8)

DELTA®-VENT SA is a high performance fully adhered, water-resistive barrier and air barrier. Highly vapor permeable, water-tight, and aggressively self-adhering, the product ensures protection from wind-driven rain.

Vapor permeable DELTA®-VENT SA allows moisture within the building enclosure to escape through the membrane via diffusion. It is fully adhered to the substrate, so no fasteners are required, eliminating leaks and improving the performance of the building enclosure with increased air-tightness, making it ideal for energy-efficient construction.
DELTA®-VENT SA is very light-weight and tear-resistant. This membrane withstands the rigors of job sites, as well as tough wind and weather.
DELTA®-VENT SA is the only self-adhering WRB and air barrier with the security of a self-adhesive edge lap. It may be adhered to concrete, masonry, OSB, plywood, or exterior grade drywall. Light-weight, and tear-resistant, this membrane withstands the rigors of installation while being easy to install.

DELTA®-VENT SA gives you the confidence that you will have an energy efficient, airtight structure for years to come.

ICC ESR 2932


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Protective Coatings
CSI MasterFormat 2014 Code: 07 25 00
CSI MasterFormat 2014 Title: Weather Barriers
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

ARCOM The Specification experts

Arcom Product Master Spec properties

Arcom Product Master Spec properties

BIMobject SEEK Properties

Building Materials - Protective Coatings

Name Value
Accellerated Aging (UV) Pass AAMA 711-5.5
Adhesion After Water Immersion Pass AAMA 711-5.8
Air Permeance Pass (< 0.02 L/(s•m²) @ 75 Pa) ASTM E2178
Bent Test Pass AC-38 3.3.4
Breaking Strength MD 71 lbs/in CD 65.4 lbs/in ASTM D5035-95
Color light gray
Elevated Temperature Pass (Level 3) AAMA 711-5.5 (ASTM D3330)
Elongation at Break MD 27.8 % CD 60.1 % ASTM D882-02
Flame Spread 14 NFPA Class A; INC Class A ASTM E84-09
Nail Sealability Pass ASTM D1970-01
Roll Length 115’ (35 m)
Roll Width 4’ 11” (1.5 m)
Smoke Developed 145 NFPA Class A; IBC Class A ASTM E84-09
Thermal Cycling Pass AAMA 711-5.6
Vapor Permeance 31 perms [grains/h/ft²/in Hg] ASTM E96-05, Proc. A | 50 perms [grains/h/ft²/in Hg] ASTM E96-05, Proc. B
Water Vapor Transmission 214 g/m²/24 h ASTM E96-05, Proc. A | 343 g/m²/24 h ASTM E96-05, Proc. B

All BIM objects are real products from real manufacturers confirmed and approved