We are using cookies to provide our services

By using our services you agree to our use of cookies

Closet Splice Housing (CSH)

Unique ref.: corning-csh-05u
Brand: Corning Optical Communications
Product family: Conduit, Wireways, and Ducts
Product group: Closet Splice Housing (CSH)
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (7)
Corning Cable Systems Closet Splice Housing (CSH) provides storage and protection of fiber splices in individually accessible trays. The housings are used in equipment racks or equipment cabinets, 19-in (48 cm) or 23-in (58 cm), and in the transition splice between outdoor-rated and riser/plenum-rated cable at a building entrance. Pigtail splicing is accomplished when the CSH is used in conjunction with a rackmount housing. The CSH is available in 3-rack-space tall and 5-rack-space models. A sliding shelf provides access to splice trays and routing guides. The housing has top and bottom rear removable access panels for vertical pigtail entry from the CLSSC-03U or CLSSC-04U housings and lockable front and rear doors (with the optional lock kits).

Features And Benefits

Universal cable clamp
Cable strain-relief

Open-side design
Easy fiber egress

Projection- or flush- mountable
Various installation options

Multiple grommeted cable entry ports
Installation options and protection

Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Application Enterprise Networks
Height Unit 3 ; 5
Housing Type CSH
Product Type Rack-Mountable Hardware
Splice Tray Options holds (7) 0.4-in splice trays/holds (14) 0.4in splice trays

All BIM objects are real products from real manufacturers confirmed and approved