We are using cookies to provide our services

By using our services you agree to our use of cookies

CCH Cassette Splicing, empty, for 1 CCH panel

Unique ref.: corning-cch-cs
Brand: Corning Optical Communications
Product family: Conduit, Wireways, and Ducts
Product group: CCH Cassette
Date of publishing: 2017-01-19
Edition number: 1
Type:
Download (10)
CCH cassettes enable fast field termination and easy modular management of connectorization within the housing.

The CCH Splicing Cassette supports fusion splicing of individual or ribbon fibers, with heat shrinks, pigtail slack and cable slack managed within a single space saving footprint. This eliminates the need for individual splice trays or separate splice housings, as well as allowing splicing to be done away from the rack housing in a suitable workspace as needed. The modular design makes it easy to access the fiber in an individual cassette without disturbing the other fibers in the housing. A CCH panel with the desired adapter configuration can be ordered separately and fits easily into the cassette.

A CCH Slack Cassette option with no splice tray, suitable for use with field-installable connectors, is also available.

Each cassette is shipped with 1 rail for use with CCH-01U/2U/3U housings, and 2 rails used with CCH-04U housings. Grommets and cable ties for strain relief, and protective braided tubing for incoming cable are also included. Splicing cassettes ship with 12 single fiber heat-shrink splice protectors.

Features And Benefits
  • Manage cable slack for a CCH Panel in a modular footprint
  • Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)
  • Splicing Cassette holds 24 single fiber splices
  • Splice to full housing capacity, and manage all splices inside the housing
  • Includes everything needed to convert a CCH housing for modular routing and/or splicing
  • Easy ordering and field installation


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Application Enterprise Networks ; Data Center
Depth 20
Height 16.2
Mounting Type Rack 19-in| Rack 23-in| Wall-Mountable
Panel or Module Type CCH
Product Type Rack-Mountable Hardware
Splice Protectors Type Heat-shrink
Splice Tray Capacity Mass Fusion 6 Splices
Splice Tray Capacity Single Fiber 24 Splices
Width 3.5

All BIM objects are real products from real manufacturers confirmed and approved