We are using cookies to provide our services

By using our services you agree to our use of cookies

Corning Cable Systems: Closet Connector Housing (CCH) Panel,SC or LC Duplex, 6 - 24F(LC), ST, MTP, OM1, OM2-4, OS2

Unique ref.: corning-cch-cp06
Brand: Corning Optical Communications
Product family: Conduit, Wireways, and Ducts
Product group: CCH Connector Panels
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (6)
Corning Cable Systems Closet Connector Housing Panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® Solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.

Features And Benefits
  • Universal design approach
  • One-size-fits-all LANscape® Solutions housings
  • Broadest range of fiber count and adapter types
  • Solutions for all needs
  • Colored icon labeling
  • Easy connector identification

Corning Cable Systems Closet Connector Housing Panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® Solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Adapter Housing Material Composite or Metal
Adapter Type LC/LC duplex ; SC/SC duplex ; ST ; FC ; MTP
Application Enterprise Networks ; Data Center
Fiber Category OM1|OM2|OM3|OM4|OS2
Fiber Count 6, 8, 12, 16, & 24
Number of Adapters Per panel 6
Product Type Panels & Modules

All BIM objects are real products from real manufacturers confirmed and approved