We are using cookies to provide our services

By using our services you agree to our use of cookies

Closet Connector Housing (CCH)

Unique ref.: corning-cch
Brand: Corning Optical Communications
Product family: Conduit, Wireways, and Ducts
Product group: Closet Connector Housing (CCH)
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (7)
Designed based on thousands of hours of customer feedback, Corning Cable Systems Closet Connector Housings (CCHs) offer more than two dozen innovative features that make installation and troubleshooting of fiber optic connectivity faster, easier and more cost effective. From fiber and cable routing and strain relief, to port labeling and termination, these housings reduce the risk of error that can disrupt networks.

Closet Connector Housings (CCHs) provide interconnect or cross-connect capabilities between outside plant, riser or distribution cables and opto-electronics. Like all LANscape Solutions hardware, the housings accept CCH connector panels. In addition, the housings accept CCH cassettes and CCH modules.

The units are designed for rack mounting in 19-in (48 cm) racks or optional 23-in (58 cm) equipment racks (1.75-in EIA hole spacing). They are available in rack space options of 1U (two panels, cassettes or modules), 2U (four panels, cassettes or modules), 3U (six panels, cassettes or modules) and 4U (twelve panels, cassettes or modules). The 1U, 2U and 3U options feature a slide-out tray and see-through, removable top covers. The CCH-04U features a clear door, removable front and rear enclosures and a platinum-painted interior for maximum visibility and access.

Every CCH housing is shipped complete with strain relief brackets, routing clips and guides, and mounting brackets for proper installation. Documentation labels are provided and components can be added as needed to construct a fiber distribution frame for any application. All housings include a removable tinted polycarbonate front door. All size housings have field-installable lock kits available for both front and rear doors.

All CCH housings can also be upgraded for pigtail splicing to full fiber capacity and easy, modular fiber management through the use of CCH Splice Cassettes (CCH-CS), or for easy, modular fiber management when using field-installable connectors through the use of CCH Slack Cassettes (CCH-CF).


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Installations
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Installations

Name Value
Mounting Type Rack 19-in| Rack 23-in| Cabinet-mount
Product Details 1 rack unit| holds 2 CCH connector panels| 2 rack units| holds 4 CCH connector panels| 3 rack units| holds 6 CCH connector panel| 4 rack units| holds 12 CCH connector panels

All BIM objects are real products from real manufacturers confirmed and approved