Publish your products
ME -  Evaporative Humidifier & Cooler
ME -  Evaporative Humidifier & Cooler
ME -  Evaporative Humidifier & Cooler
    Condair

    ME - Evaporative Humidifier & Cooler

    The Condair ME provides low energy humidity control and evaporative cooling to an air handling unit or duct.

    A single unit can provide up to 1,000kg/hr of humidification and 630kW of evaporative cooling to an air stream while operating on less than 0.3kW of electricity. As well as being economic to run the Condair ME is also easy to operate with an advanced touch screen control panel, simple to maintain with industry leading service features and employs the latest in hygiene technology.

    The self-contained hydraulic unit supplies water to the top of the evaporative module, located either inside or outside the duct. Exterior mounting enables most servicing to be carried out without having to shut down and enter the air handling unit.

    The Condair ME incorporates up to five low energy 32W pumps rather than single large pump. This allows proportional energy consumption to system output and provides up to five-stage control as standard.

    Evaporative humidifiers provide instant humidification without any aerosols in the AHU. This means they can be situated in short section lengths without the risk of wetting on bends. As minerals left behind after evaporation are regularly sent to drain, service requirements are considerably less than steam humidification.

    Features and benefits
    • High humidification & cooling duties from a single unit
    • Very low energy consumption
    • Instant evaporation requiring very short section length
    • In-duct or externally mounted hydraulic unit
    • Up to five stage control as standard
    • Advanced touch screen control panel
    Specification
    • Condair ME II - Evaporative Humidifier / Cooler

      Evaporative Media Materials:

      • Polyester
      • Glass Fibre


      Evaporator Dimension:

      • Width 604 ... 3004 mm
      • Height 625 ... 4000 mm


      Please find Control Unit under "Condair ME II - Control Unit"

    Technical specification
    • Unique ref.condair-humidifier-meseries
    • Product familyCooler
    • Product groupEvaporative Cooler
    • TypeObject (single object)
    • Date of publishing2017-01-19
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - Other
    • IFC classificationEvaporative Cooler
    • UNSPSC nameEvaporative coolers
    • UNSPSC code40101703
    • Uniclass 2015 CodePr_70_65_03_27
    • Uniclass 2015 DescriptionEvaporative cooling units
    • OmniClass Number23-33 45 13
    • OmniClass TitleHVAC Evaporative Coolers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Asia Africa South America Europe Oceania
    China
    Angola
    Argentina
    Austria
    Australia
    India
    Botswana
    Chile
    Belgium
    New Zealand
    Indonesia
    Egypt
    Uruguay
    Bulgaria
    Israel
    Mozambique
    Croatia
    Jordan
    Namibia
    Czech Republic
    Malaysia
    South Africa
    Denmark
    Pakistan
    Tunisia
    Estonia
    Saudi Arabia
    Zimbabwe
    Finland
    Singapore
    France
    South Korea
    Germany
    Syria
    Greece
    Thailand
    Hungary
    Türkiye
    Iceland
    United Arab Emirates
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit