We are using cookies to provide our services

By using our services you agree to our use of cookies

CIBES A5000 Fullfront - Open through and adjacent

Unique ref.: a_5000_ff_ota
Brand: Cibes Lift AB
Product family: Platform lifts
Product group: A5000
Date of publishing: 2016-08-31
Edition number: 1
Type: Object (single object)
Download (8)
Cibes A5000 is a platform lift that has been designed to provide an inexpensive solution for easy access in the majority of building environments: private, public and commercial.

Manufactured with a reliable screw-and-nut driving system and delivered with its own steel shaft enclosure, Cibes A5000 represents the best solution to provide increased accessibility to existing buildings.

In addition to low installation costs, the Cibes A5000 has low operation and maintenance costs. The lift is delivered complete with an insulated prefabricated shaft.


Material main: Steel
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Lifts
IFC classification: Transport Element
UNSPSC name: Lift stations
UNSPSC code: 47101533
Uniclass 1.4 Code: JX10
Uniclass 1.4 Description: Lift systems
Uniclass 2.0 Code: SS-80-50
Uniclass 2.0 Description: Lift Systems
NBS Reference Code: 80-50
NBS Reference Description: Lift Systems

All BIM objects are real products from real manufacturers confirmed and approved