Unique ref.: | LEDLITE1_Floodlight |
---|---|
Brand: | Cariboni Group |
Product family: | Floodlight |
Product group: | Led Lite 1 |
Width (mm): | 87 |
Height (mm): | 114 |
Depth (mm): | 95 |
Date of publishing: | 2017-12-06 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | https://www.caribonigroup.com/en/products/floodlights/architectural/led-li... |
---|---|
Installation instructions: | https://www.caribonigroup.com/media/variants/installation/l/LED_LITE_1_ins... |
COBie Product Data Sheet: | |
Product certification: | https://www.caribonigroup.com/en/products/floodlights/architectural/led-li... |
Technical description: | https://www.caribonigroup.com/en/products/floodlights/architectural/led-li... |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://bimobject.com/en/cariboni/product/ledlite1_floodlight
Material main: | Aluminium |
---|---|
Material secondary: | Aluminium |
Designed in: | Italy |
Manufactured in: | Italy |
Weight Net (Kg): | 0.35 |
BIMobject Category: | Lighting - Wall Mounted |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JY73 |
Uniclass 1.4 Description: | Luminaires and lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Description: | Luminaires And Lamps |
Uniclass 2015 Code: | Pr_70_70_48_46 |
Uniclass 2015 Description: | Light-emitting diode (LED) luminaires |
NBS Reference Code: | 49 |
NBS Reference Description: | Luminaires And Lamps |
COBIe Type Category: | Pr_70_70_48_46 |
CSI MasterFormat 2014 Code: | 26 56 00 |
CSI MasterFormat 2014 Title: | Exterior Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
COBie.Component.Area | 0.0082 |
COBie.Component.CreatedBy | Cariboni Group SpA |
COBie.Component.CreatedOn | 13/11/2017 |
COBie.Component.Description | Wall/Ceiling/Ground mounted product |
COBie.Component.Length | 114 |
COBie.Component.Name | LED LITE 1 |
COBie.Component.SerialNumber | 06LA1A2401A ; 06LA1A2405A ; 06LA1A2461A ; 06LA1A2465A ; 06LA1A2491A ; 06LA1A2495A |
COBie.Component.Space | wall ; ground ; ceiling |
COBie.Component.WarrantyStartDate | 5 years from the invoice |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
COBie.Type.AssetType | fixed or adjustable ceiling installation |
COBie.Type.Category | Pr_70_70_48_46 |
COBie.Type.Color | GreyRAL9006 |
COBie.Type.Constituents | 06LL920A0_Electronic driver IP65 for max 4 Led Lite 1 - 06LL903AB0_Picket for ground installation |
COBie.Type.CreatedBy | Cariboni Group SpA |
COBie.Type.CreatedOn | 13/11/2017 |
COBie.Type.Description | Wall/Ceiling/Ground mounted product |
COBie.Type.ExpectedLife | 100000 |
COBie.Type.Features | fixed or adjustable ceiling installation |
COBie.Type.Finish | Alluminium GreyRAL9006 |
COBie.Type.Grade | EN605981 ; EN60598-2-1 ; EN62471 |
COBie.Type.Manufacturer | Cariboni Group SpA |
COBie.Type.Material | Alluminium |
COBie.Type.ModelNumber | 06LA1A2401A ; 06LA1A2405A ; 06LA1A2461A ; 06LA1A2465A ; 06LA1A2491A ; 06LA1A2495A |
COBie.Type.ModelReference | LED LITE 1 FLOODLIGHT |
COBie.Type.Name | LED LITE 1 |
COBie.Type.NominalHeight | 79 mm — 114 mm |
COBie.Type.NominalLength | 87 |
COBie.Type.NominalWidth | 87 mm — 95 mm |
COBie.Type.Shape | Parallelepiped |
COBie.Type.Size | 87X87X114 |
COBie.Type.WarrantyDescription | 5 years for LED fittings |
COBie.Type.WarrantyDurationUnit | 5 years for LED fittings |
All BIM objects are real products from real manufacturers confirmed and approved