We are using cookies to provide our services

By using our services you agree to our use of cookies

CUBE Wall Mounted

Unique ref.: CUBE_wall-mounted
Brand: Cariboni Group
Product family: Wall mounted
Product group: Cube
Width (mm): 164
Height (mm): 164
Depth (mm): 164
Date of publishing: 2017-12-06
Edition number: 2
Type: Object (single object)
Download (4)
Indirect light, ceiling-mounted LED product in three different sizes. Designed for both outdoors and indoors. The product's design and the advanced technology of its reflected light optic systems offer an optimum level of visual comfort. There are no visible screws or fragile elements so higher safety and mechanical resistance standards are guaranteed.

Colours: white RAL 9003, grey RAL 9006 and dark grey Sablé 100 Noir. Integrated electronic control gear. Symmetrical large beam optics. Colour temperature: 3000K and 4000K. CRI (Colour Rendering Index): Ra ≥ 80. Medium and large versions are available on request with DALI. Integrated control gear. Luminaire with no photobiological risk (EXEMPT GROUP) in compliance with EN 62471:2008 and the successive IEC/TR 62471:2009.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 2.5

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_48_46
Uniclass 2015 Description: Light-emitting diode (LED) luminaires
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
COBIe Type Category: Pr_70_70_48_46
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Area 0.014 ; 0.027
COBie.Component.CreatedBy Cariboni Group SpA
COBie.Component.CreatedOn 23/10/2017
COBie.Component.Description Wall mounted product
COBie.Component.Length 118 ; 164
COBie.Component.Name CUBE
COBie.Component.SerialNumber 06LC1A4404A ; 06LC1A4404C ; 06LC1A4404D ; 06LC1A4405A ; 06LC1A4405C ; 06LC2A4405D ; 06LC1A4409AJ ; 06LC1A4409CJ ; 06LC1A4409DJ ; 06LC1A4494A ; 06LC1A4494C ; 06LC1A4494D ; 06LC1A4495A ; 06LC1A4495C ; 06LC1A4495D ; 06LC1A4499AJ ; 06LC1A4499CJ ; 06LC1A4499DJ ; 06LC3A9404A ; 06LC3A9404C ; 06LC3A9404D ; 06LC3A9405A ; 06LC3A9405C ; 06LC3A9405D ; 06LC3A9409AJ ; 06LC3A9409CJ ; 06LC3A9409DJ ; 06LC3A9494 ; 06LC3A9494C ; 06LC3A9494D ; 06LC3A9495A ; 06LC3A9495C ; 06LC3A9495D ; 06LC3A9499AJ ; 06LC3A9499CJ ; 06LC3A9499DJ
COBie.Component.Space wall ; ground ; ceiling
COBie.Component.WarrantyStartDate 5 years from the invoice
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType fixed or adjustable ceiling installation
COBie.Type.Color GreyRAL9006 ; WhiteRAL9003 ; Noir Sablé
COBie.Type.Constituents Articulated joint 06LC2901_-06LC1901 ; Spike for ground 06LC900C0
COBie.Type.CreatedBy Cariboni Group SpA
COBie.Type.CreatedOn 23/10/2017
COBie.Type.Description Wall mounted product
COBie.Type.ExpectedLife 100000
COBie.Type.Features fixed or adjustable ceiling installation
COBie.Type.Finish GreyRAL9006 ; WhiteRAL9003 ; Noir Sablé
COBie.Type.Grade EN605981 ; EN60598-2-1 ; EN62471
COBie.Type.Manufacturer Cariboni Group SpA
COBie.Type.Material alluminium
COBie.Type.ModelNumber 06LC1A4404A ; 06LC1A4404C ; 06LC1A4404D ; 06LC1A4405A ; 06LC1A4405C ; 06LC2A4405D ; 06LC1A4409AJ ; 06LC1A4409CJ ; 06LC1A4409DJ ; 06LC1A4494A ; 06LC1A4494C ; 06LC1A4494D ; 06LC1A4495A ; 06LC1A4495C ; 06LC1A4495D ; 06LC1A4499AJ ; 06LC1A4499CJ ; 06LC1A4499DJ ; 06LC3A9404A ; 06LC3A9404C ; 06LC3A9404D ; 06LC3A9405A ; 06LC3A9405C ; 06LC3A9405D ; 06LC3A9409AJ ; 06LC3A9409CJ ; 06LC3A9409DJ ; 06LC3A9494 ; 06LC3A9494C ; 06LC3A9494D ; 06LC3A9495A ; 06LC3A9495C ; 06LC3A9495D ; 06LC3A9499AJ ; 06LC3A9499CJ ; 06LC3A9499DJ
COBie.Type.ModelReference CUBE WALL
COBie.Type.Name CUBE
COBie.Type.NominalHeight 118 ; 164
COBie.Type.NominalLength 118 ; 164
COBie.Type.NominalWidth 118 ; 164
COBie.Type.Shape cube
COBie.Type.Size 118X118 ; 164X164
COBie.Type.WarrantyDescription 5 years for LED fittings
COBie.Type.WarrantyDurationUnit 5 years for LED fittings

All BIM objects are real products from real manufacturers confirmed and approved