We are using cookies to provide our services

By using our services you agree to our use of cookies

CRISTAL wall recessed mounted

Unique ref.: Cristal_wall-recessed_mounted
Brand: Cariboni Group
Product family: Recessed
Product group: Cristal
Width (mm): 160
Height (mm): 120
Depth (mm): 160
Date of publishing: 2017-12-19
Edition number: 2
Type: Object (single object)
Download (3)
A compact, wall-recessed luminaire, designed for lighting both interiors and exteriors, and ideal for decorating lit pathways and architectural features. There are two size variants: small and medium. The "V" versions have a glass cover and the "V-I" a glass cover with an AISI 316 stainless steel ring at the front. Electronic power supply driver included. CRISTAL is suitable for all types of lighting thanks to three different light beam openings: focused symmetric, large beam symmetric and large beam asymmetric.

Colour temperature: 3000K and 4000K. CRI (Colour Rendering Index): Ra ≥ 80. The luminaire is supplied with a 1 m cable.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 1.2

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_48_46
Uniclass 2015 Description: Light-emitting diode (LED) luminaires
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
COBIe Type Category: Pr_70_70_48_46
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Area 0.013 ; 0.02
COBie.Component.CreatedBy Cariboni Group SpA
COBie.Component.CreatedOn 28\11\2017
COBie.Component.Description Wall-recessed LED product
COBie.Component.Length 117 ; 130 ; 147 ; 160
COBie.Component.Name CRISTAL
COBie.Component.SerialNumber 06CL013K3 ; 06CL013K1 ; 06CL113K3 ; 06CL513K3 ; 06CL513K1 ; 06CL613K3 ; 06CL613K1
COBie.Component.Space Wall
COBie.Component.WarrantyStartDate 5 years from The invoice
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Color GREY RAL9006
COBie.Type.CreatedBy Cariboni Group SpA
COBie.Type.CreatedOn 28\11\2017
COBie.Type.Description Wall-recessed LED product
COBie.Type.ExpectedLife 100000
COBie.Type.Features wall recessed
COBie.Type.Finish Alluminium GREY RAL9006
COBie.Type.Grade EN605981 / EN60598-2-13 / EN62471
COBie.Type.Manufacturer Cariboni Group SpA
COBie.Type.Material Alluminium
COBie.Type.ModelNumber 06CL013K3 ; 06CL013K1 ; 06CL113K3 ; 06CL513K3 ; 06CL513K1 ; 06CL613K3 ; 06CL613K1
COBie.Type.ModelReference CRISTAL WALL RECESSED MOUNTED
COBie.Type.Name CRISTAL
COBie.Type.NominalHeight 110 ; 120
COBie.Type.NominalLength 117 ; 130 ; 147 ; 160
COBie.Type.NominalWidth 117 ; 130 ; 147 ; 160
COBie.Type.Shape Cylinder
COBie.Type.Size 117X110 ; 130X110 ; 147X120 ; 160X120
COBie.Type.WarrantyDescription 5 years for LED fitting
COBie.Type.WarrantyDurationUnit 5 years for LED fitting

All BIM objects are real products from real manufacturers confirmed and approved