We are using cookies to provide our services

By using our services you agree to our use of cookies

ICS wood chair

Unique ref.: ICS_505MD4
Brand: Capdell
Product family: Furniture
Product group: Chair
Width (mm): 560
Height (mm): 810
Depth (mm): 530
Date of publishing: 2018-04-17
Edition number: 1
Type: Object (single object)
Download (11)
Designed by Fiorenzo dorigo. A multi-purpose collection which features a metal structure shell coated with high resistance, flexible, lightly-coloured injected polyurethane. The upholstery and the use of various support materials, such as wood or metal make Ics chairs appropriate for the home or for other spaces; they can be adapted to every atmosphere, from the most informal to the most sophisticated.


Material main: Firm Foam
Material secondary: Wood
Designed in: Italy
Manufactured in: Spain
Weight Net (Kg): 7

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8222
Uniclass 1.4 Description: Chairs
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50_12_22
Uniclass 2015 Description: Dining chairs
NBS Reference Code: 35-12-22
NBS Reference Description: Domestic Chairs
CSI MasterFormat 2014 Code: 12 52 13
CSI MasterFormat 2014 Title: Chairs
OmniClass Number: 23-21 23 13
OmniClass Title: Residential Seating
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Africa
  • Algeria
  • Morocco
  • South Africa
  • Tunisia
  • Western Sahara
Asia
  • Azerbaijan
  • China
  • Georgia
  • India
  • Japan
  • Philippines
  • South Korea
  • Taiwan
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Egypt
  • Iran
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic id 1234013
Architonic Product URL https://www.architonic.com/es/product/capdell-ics-505-md4/1234013
Designer Fiorenzo Dorigo

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Bench Material Injected foam, fabric
Material Injected foam, fabric

All BIM objects are real products from real manufacturers confirmed and approved