We are using cookies to provide our services

By using our services you agree to our use of cookies

Security camera FLEXIDOME IP 4000i

Unique ref.: flexidome-ip-4000i
Brand: Bosch Security and Safety Systems
Product family: Video systems
Product group: IP Cameras
Height (mm): 102
Depth (mm): 135
Date of publishing: 2018-06-22
Edition number: 1
Type: Object (single object)
Download (1)
The family includes two camera types with a number of products:
• Indoor: (NDI-4502-A, NDI-4502-AL)
• Outdoor: (NDE-4502-A, NDE-4502-AL)

FLEXIDOME IP 4000i:
- Easy to install with auto zoom/focus lens, wizard and pre-configured modes
- 1080p30 for high detailed images
- Fully configurable H.265 multi-streaming
- Built-in Essential Video Analytics to trigger relevant alerts and quickly retrieve data
- IR version with 30 m (98 ft) viewing distance

The family includes two camera types with a number of products:
• Indoor: (NDI-4502-A, NDI-4502-AL) http://bit.ly/2p0l9fY
• Outdoor: (NDE-4502-A, NDE-4502-AL): http://bit.ly/2Id8orc
Product type:
Fixed IP dome
Power:
PoE / 12 VDC / 24 VAC
Lens-opening angle:
3-10mm
Horizontal field of view: 34° - 101°
Vertical field of view: 19° - 54°
Sensitivity:
Indoor/outdoor: 0.12 / 0.02 lux
Dynamic range:
85 dB WDR
Video compression:
H. 265; H.264; M-JPEG
Image resolution:
1080p HD, 5MP30
Local storage:
micro SD card
Vandal resistant:
Outdoor (NDE-4502-A, NDE-4502-AL): IK10

Indoor/Outdoor:
Indoor, outdoor
Weight:
Indoor (NDI-4502-A, NDI-4502-AL): 450 g (0.99 lb)
Outdoor (NDE-4502-A, NDE-4502-AL): 1102 g (2.43 lb)
Operating temperature:
Indoor (NDI-4502-A, NDI-4502-AL): -20 ºC to +50 ºC (-4 ºF to +122 ºF)
Outdoor (NDE-4502-A, NDE-4502-AL): -40 ºC to +50 ºC (-40 ºF to +122 ºF)


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Security, Cameras & Accessories
UNSPSC name: Security cameras
UNSPSC code: 46171610
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2.0 Code: SS-75-40
Uniclass 2.0 Description: Security Systems
NBS Reference Code: 75-40
NBS Reference Description: Security Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Security, Cameras & Accessories

Name Value
Height 102

All BIM objects are real products from real manufacturers confirmed and approved