Publish your products
3-wing revolving door 1.8 to 2,7 m ∅
3-wing revolving door 1.8 to 2,7 m ∅
3-wing revolving door 1.8 to 2,7 m ∅
    Besam-EMEA
    Archived

    3-wing revolving door 1.8 to 2,7 m ∅

    You are viewing the Besam RD-100 Intelligent Manually Operated Revolving Door System providing Comfort, Convenience & Safety automatically at the user’s pace, with Power Assist, Speed Control & Auto Park as standard. Modern modular design comprising three or three door leaves, framed curved glazed outer walls, radially segmented ceiling & semi-circular dustcovers, complete with electro-mechanical operator & Configurable Digital Control. [LIST] Optional Automatic Parking Brake Optional FRAME stile curved glazed side screens for anti-bandit glazing options Optional SLIM stile curved glazed side screens, with top glazing beads flush to the ceiling Optional class 3 EN1627:2011 burglary resistance Available with alternative glass types and finishes Additional Fixed Panels and Over Panels [/LINK]
    Specification
    • Model: Besam RD-100 An intelligent Manually Operated Revolving Door System comprising THREE door leaves, framed curved glazed outer walls & canopy complete with operator & Configurable Digital Control. Certification: Manufacturer & Installer DoC EPD to ISO 14025 & EN 15804 Independent testing & certification TüV Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 & EN 600335-2-103:2003/A11:2009 Operation & control system: CDC control & switched mode power supply 100 – 240V. Operation: Manual Power Assist; Low energy power to the door set makes it lighter to start & move at low speed. Speed Control; Brakes gently at the chosen speed limit, (3.3 – 10.0 rpm) Park Assist; The operator parks the door set after use in the sealed position (Max 1.6j kinetic energy). Park Control: Automatic Parking Brake (hold force; 0 – 99%) or NOT REQUIRED. Adjustment; Step less, within the stated range Park Control Override: Push buttons in the closed segments or NOT REQUIRED. Reverse torque control; Prevents damage, improves reliability & reduces injury risk & operational costs if the door is pushed in the wrong direction. Plug & play graphic service interface for full & intuitive parameter control, to customise each installation. Dimensions: Int. Diameter: X mm Internal Height: X mm Fascia Height: X mm Standard equipment: System: CANOPY MOUNTED operator & controls Frame finish: Anodised or PPC RAL or Premium / Value Stainless Steel cladding FRAME Door Leaves: Rigid Turnstile. Glass type – Door Leaves: Standard 6.4mm 2B2 Safety or 9.14mm P2A Security Clear laminated glass. Door Seal: Soft Edge mounting profile & replaceable horse hair brush to three edges. Handles- Brushed Stainless Steel: 32mm diameter vertical poles or 25mm diameter horizontal bars. Outer Walls: Standard SLIM Curved Glazed side screens or FRAME Curved Glazed side screens with class 3 EN1627:2011 burglary resistance. Glass type – Outer Walls: Standard SLIM 8.76MM 1B1 or 9.14mm P2A or 10.28mm P4A or 13mm P5A or 14mm P6B Clear laminated glass. Two Position Control Switch: SURFACE or FLUSH. Ceiling finish: Easy Clean scratch resistant White Melamine or Formica Colour Dustcover finish: Easy Clean scratch resistant White Melamine or Formica Colour Lighting: Six No. 12VAC/DC LED spotlights Canopy Cover; Weather resistant cover draining to water spouts or NOT REQUIRED. Canopy Insulation; Cellular PE RG30, calculated canopy U value 1.96 W/m²K or NOT REQUIRED. Ground Ring; Circular Stainless steel 40 x 40 section, with adjustable fixing brackets. Matting; EMCO 517G Black Rubber or 517R Black Carpet or NOT REQUIRED. Safety devices: Passive soft rubber safety edges to all outer wall end posts & door leaf bottom rail reduce the risk of crush injury. Emergency Stop: SURFACE or FLUSH. Locking mechanism: Two deadlocks to the turnstile or Night Closing Doors & Euro hook lock or Night closing Doors with Deadlock & class 3 EN1627:2011 burglary resistance.
    Technical specification
    • Unique ref.RD3-100
    • Product familyAutomatic Revolving Doors
    • Product groupASSA ABLOY Compact 3- or 4-wing RD3 and RD4
    • TypeObject (single object)
    • Date of publishing2017-03-24
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_70
    • Uniclass 2015 DescriptionRevolving doorset systems
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • OmniClass Number23-13 33 21 11 13
    • OmniClass TitleRevolving Door Aluminum-Framed Entrances
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit