We are using cookies to provide our services

By using our services you agree to our use of cookies

Thin epoxy based flooring system, semi-glossy finish - MasterTop 1728

Unique ref.: MasterTop_1728_R
Brand: BASF
Product family: Performance Flooring
Product group: Epoxy flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (4)
MasterTop 1728 series are water-borne, thin epoxy systems with semi-glossy finishes (MasterTop 1728) and anti-slip properties (MasterTop 1728 R).
The systems are ideal for floors in industrial floor bearing low to medium loads, horizontal and vertical surface (indoor).
• Water-based, environmentally friendly
• Virtually odorless during application
• Water vapor permeable
• Easy to apply
• Easy to clean
• Semi-glossy finish
• Comfortable
• Seamless
• Hygienic
• Color freedom
• Available in semi-glossy (MasterTop 1728) and anti-slip (MasterTop 1728 R) finishes

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
EN 13813: SR-B1.5-AR1-IR4- Bfl-s1
Emissions behavior: AgBB conform, AFSSET conform, A+ classification
Slip resistance: Conformity to DIN51130: • MasterTop 1728: R9 / R10 • MasterTop 1728 R: R10 / R11 / R12
Fire Behavior (EN 13501-1): Bfl-s1
Colors: available in a wide range of RAL colours


Material main: Epoxy
Material secondary: Cement
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color RAL chart
Intended Function Indoor
Pattern Smooth
Thickness 0.15 mm — 0.2 mm

All BIM objects are real products from real manufacturers confirmed and approved