We are using cookies to provide our services

By using our services you agree to our use of cookies

Polyurethane medium to low duty industrial floor system, antistatic, low emission, smooth coating - MasterTop 1324 AS/ESD

Unique ref.: MasterTop_1324_AS_ESD
Brand: BASF
Product family: Performance Flooring
Product group: Polyurethane flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (4)
MasterTop 1324 is a hard wearing, elastomeric, crack bridging, low emission and decorative matt polyurethane flooring system which can be applied with smooth or slip resistant finishes to a large range of substrates.
MasterTop 1324 AS is a antistatic, low emission, polyurethane flooring system, with smooth coating, for industrial floors with low to medium loads, where some crack bridging properties and especial performance of antistatic are desired (EN 1081). MasterTop 1324 ESD provided also an especial performance of ESD (IEC 61340-5-1). Typical applications: computer areas, laboratories, operating theatres, electronic and pharmaceutical industry etc.
• Low emission
• Excellent mechanical properties
• Abrasion resistant
• Statical crack bridging
• Seamless
• Easy to clean and maintain
• Anti-static properties
• Color freedom
• Water based, environmentally friendly
• Improves scratch and wear resistance
• ESD properties (IEC 61340-5-1)

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
EN 13813: MasterTop 1324 AS : SR-B1.5-AR1-IR4-Cfl-s1 MasterTop 1324 ESD: SR-B1.5-AR1-IR4-Bfl-s1
Emissions behavior: AgBB conform, AFSSET conform, A+ classification
Crack bridging (EN 1062-7): Class A 3 (requirement > 500 μm)
Resistance to the ground: MasterTop 1324 AS: 10⁴ – 10⁶ Ohm (gem. DIN EN 1081)
Elongation at break (DIN 51504): 10%
Slip resistance: Conformity to DIN51130: • MasterTop 1324 AS: R9 • MasterTop 1324 ESD: R9 / R10
Fire Behavior (EN 13501-1): Cfl-s1 / Bfl-s1
Colors: available in a wide range of RAL colours


Material main: Polyurethane
Material secondary: Cement
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Asia
  • China
  • Hong Kong
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Turkey
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

BIMobject SEEK Properties

Flooring - Systems

Name Value
Backing wide range of colours
Material Polyurethane ; Cement

All BIM objects are real products from real manufacturers confirmed and approved