We are using cookies to provide our services

By using our services you agree to our use of cookies

Cementitious waterproofing system, all water types - MasterSeal 588

Unique ref.: MasterSeal_588
Brand: BASF
Product family: Waterproofing
Product group: Waterproofing membrane
Date of publishing: 2018-03-27
Edition number: 1
Type: Object (single object)
Download (6)
High performance cementitious waterproofing system.

MasterSeal 588 – An elastomeric, cement based waterproof membrane for concrete and masonry in contact with all types of water.
Approved under regulation 31 of the Water Supply (Water Quality) regulations 2000

Application of 2 coats with total thickness of 2 mm of elastic and flexible, cementitious waterproof coating (two component) MasterSeal 588 from BASF Construction Chemicals <country> (or similar / analogous). Physical properties of the product: Water vapour permeability (EN ISO 7783-1,2): Sd < 3 m (2mm thickness) CO2 permeability (EN 1062 – 6): Sd > 140 m (2mm thickness) Capillary water absorption (EN 1062-3): w < 0,05 kg/m2 h0.5 Water pressure resistance (positive EN 12390-8) ≥ 1,5 bar Water pressure resistance (negative UNI 8298-8) ≥ 1,0 bar Crack bridging (static EN 1062 – 7 (A)): ≥ A4 (23ºC) Crack bridging (dynamic EN 1062 – 7 (B): ≥ B3.1 (23ºC) Adhesion to concrete (EN 1542): ≥ 0,8 N/mm2 Adhesion to concrete after freeze-thaw cycling (EN 13687-1): ≥ 0,8 N/mm2 Impact resistance (EN ISO 6272): ≥ 10 Nm Abrasion resistance (EN ISO 5470-1): < 800 mg


Material main: Polymer-modified cementitious
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Material
Uniclass 1.4 Code: JJ10
Uniclass 1.4 Description: Specialist waterproof rendering
Uniclass 2.0 Code: PR-55-52-66
Uniclass 2.0 Description: Polymer-Modified Cementitious Slurries
Uniclass 2015 Code: Ss_32_80_03
Uniclass 2015 Description: Applied waterproofing and tanking systems
NBS Reference Code: 55-52-66
NBS Reference Description: Polymer-Modified Cementitious Slurries
CSI MasterFormat 2014 Code: 07 16 13
CSI MasterFormat 2014 Title: Polymer Modified Cement Waterproofing
OmniClass Number: 23-13 25 17 19
OmniClass Title: Cementitious and Reactive Waterproofing
This product is available in:
Europe
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • United Kingdom
Middle East
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Spray
Application Temperatures 5 °C — 30 °C
Cure Time 1
Material Polymer-modified cementitious
Tensile Strength 0,64 MPa

All BIM objects are real products from real manufacturers confirmed and approved