We are using cookies to provide our services

By using our services you agree to our use of cookies

Cementitious smooth finish, rapid return to service waterproofing system, water supply suitable - MasterSeal 586

Unique ref.: MasterSeal_586
Brand: BASF
Product family: Waterproofing
Product group: Waterproofing membrane
Date of publishing: 2018-03-27
Edition number: 1
Type: Object (single object)
Download (6)
MasterSeal 586 when mixed with clean water or a MasterSeal 600/water blend to a plaster consistency produces a waterproof render/fairing coat. MasterSeal 586 is suitable for trowel application in layers of 3mm - 6mm in thickness.

MasterSeal 586 is used for interior and exterior waterproofing of concrete and masonry, above and below ground level, where a smooth or textured finish is required. Typical applications include:
Water reservoirs
Tunnels
Walls and floors of basements and showers External renders for structures in a harsh-weather environment
Blow hole/pore filler

MasterSeal 586 is not suitable for retaining water with a low calcium hardness of 140 mg/l expressed as calcium carbonate content and/or a pH value lower than 7.2 (Over coat with MasterSeal 588 or a suitable MasterSeal resin coating ).


Material main: Polymer-modified cementitious
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Material
Uniclass 1.4 Code: L5396
Uniclass 1.4 Description: Waterproofing membrane
Uniclass 2.0 Code: PR-55-52-96
Uniclass 2.0 Description: Waterproof Mortars
Uniclass 2015 Code: Ss_32_80_03
Uniclass 2015 Description: Applied waterproofing and tanking systems
NBS Reference Code: 55-52-96
NBS Reference Description: Waterproof Mortars
CSI MasterFormat 2014 Code: 07 16 13
CSI MasterFormat 2014 Title: Polymer Modified Cement Waterproofing
OmniClass Number: 23-13 25 17 19
OmniClass Title: Cementitious and Reactive Waterproofing
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Material Polymer-modified cementitious

All BIM objects are real products from real manufacturers confirmed and approved