We are using cookies to provide our services

By using our services you agree to our use of cookies

Cementitious waterproofing system, BBA approved - MasterSeal 583

Unique ref.: MasterSeal_583
Brand: BASF
Product family: Waterproofing
Product group: Waterproofing membrane
Date of publishing: 2018-03-27
Edition number: 1
Type: Object (single object)
Download (6)
MasterSeal 583, when mixed with clean water, forms an extremely durable waterproof coating for concrete and masonry. It is applied to a minimum 2 mm thickness in two coats by stiff brush, broom or spray.

Suitable for waterproofing of:
Basements
Foundations
Water reservoirs
Tunnels
Floors and walls in shower and bathroom areas prior to the application of a decorative finish


Material main: Polymer-modified cementitious
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Material
Uniclass 1.4 Code: L5396
Uniclass 1.4 Description: Waterproofing membrane
Uniclass 2.0 Code: PR-55-52-96
Uniclass 2.0 Description: Waterproof Mortars
Uniclass 2015 Code: Ss_32_80_03
Uniclass 2015 Description: Applied waterproofing and tanking systems
NBS Reference Code: 55-52-96
NBS Reference Description: Waterproof Mortars
CSI MasterFormat 2014 Code: 07 16 13
CSI MasterFormat 2014 Title: Polymer Modified Cement Waterproofing
OmniClass Number: 23-13 25 17 19
OmniClass Title: Cementitious and Reactive Waterproofing
This product is available in:
Asia
  • Hong Kong
  • India
  • Indonesia
  • Pakistan
Europe
  • Belgium
  • Ireland
  • Luxembourg
  • Netherlands
  • United Kingdom
North America
  • United States

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Material Polymer-modified cementitious

All BIM objects are real products from real manufacturers confirmed and approved