We are using cookies to provide our services

By using our services you agree to our use of cookies

Cementitious waterproofing system, high performance lightweight - MasterSeal 560

Unique ref.: MasterSeal_560
Brand: BASF
Product family: Waterproofing
Product group: Waterproofing membrane
Date of publishing: 2018-03-27
Edition number: 1
Type: Object (single object)
Download (6)
High performance lightweight cementitious waterproofing system.

MasterSeal 560 - Innovative and sustainable, two component, low consumption fast and elastic membrane, for high performance waterproofing of concrete structures

Application, following instructions provided by supplier, 2 mm of elastic and flexible, cementitious waterproof membrane (two component) MasterSeal 560 from BASF (or analogous). Physical properties of the product: Density of mixed material (EN 1015-6): < 1,3 g/cm3 Water vapour permeability (EN ISO 7783-1,2): Sd < 5 m (2mm thickness) CO2 permeability (EN 1062 – 6): Sd > 150 m (2mm thickness) Capillary water absorption (EN 1062-3): w < 0,1 kg/m2 h0.5 Water pressure resistance (positive EN 12390-8) ≥ 3,0 bar Crack bridging (static EN 1062 – 7 (A)): ≥ A4 (23ºC); ≥ A3 (-20ºC) Crack bridging (dynamic EN 1062 – 7 (B): ≥ B3.1 (23ºC); ≥ B3.1 (-20ºC) Adhesion to concrete (EN 1542): ≥ 1.5 N/mm2 Adhesion to concrete after freeze-thaw cycling (EN 13687-1): ≥ 0,8 N/mm2


Material main: Polymer-modified cementitious
Material secondary:
Designed in: Germany
Manufactured in: Belgium

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Material
Uniclass 1.4 Code: JJ10
Uniclass 1.4 Description: Specialist waterproof rendering
Uniclass 2.0 Code: PR-55-52-66
Uniclass 2.0 Description: Polymer-Modified Cementitious Slurries
Uniclass 2015 Code: Ss_32_80_03
Uniclass 2015 Description: Applied waterproofing and tanking systems
NBS Reference Code: 55-52-66
NBS Reference Description: Polymer-Modified Cementitious Slurries
CSI MasterFormat 2014 Code: 07 16 13
CSI MasterFormat 2014 Title: Polymer Modified Cement Waterproofing
OmniClass Number: 23-13 25 17 19
OmniClass Title: Cementitious and Reactive Waterproofing
This product is available in:
Asia
  • Japan
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Spray
Application Temperatures 5 °C — 40 °C
Cure Time 24
Material Polymer-modified cementitious
Water Permeability Sd= 3,5 m, Class I

All BIM objects are real products from real manufacturers confirmed and approved