We are using cookies to provide our services

By using our services you agree to our use of cookies

FLM R22+

Unique ref.: R9004500
Brand: Barco
Product family: Rental & Staging
Product group: Large venue projectors
Width (mm): 707
Height (mm): 548
Depth (mm): 1025
Date of publishing: 2015-01-16
Edition number: 1
Type: Object (single object)
Download (1)
SXGA+ 3-chip DLP digital projector

Material main: Acrylate
Material secondary: Acrylate
Designed in: Belgium
Manufactured in: Norway
Weight Net (Kg): 99

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Furniture
UNSPSC name: Audio and visual presentation and composing equipment
UNSPSC code: 4511
Uniclass 1.4 Code: JW2
Uniclass 1.4 Description: Audio-visual
Uniclass 2.0 Code: PR-35-25-04
Uniclass 2.0 Description: Audio Visual Furniture
NBS Reference Code: 35-25-04
NBS Reference Description: Audio Visual Furniture

All BIM objects are real products from real manufacturers confirmed and approved