Publish your products
Swing Door SW200 ASSA ABLOY Integra
Swing Door SW200 ASSA ABLOY Integra
Swing Door SW200 ASSA ABLOY Integra
Swing Door SW200 ASSA ABLOY Integra
Swing Door SW200 ASSA ABLOY Integra
Swing Door SW200 ASSA ABLOY Integra
Swing Door SW200 ASSA ABLOY Integra
Swing Door SW200 ASSA ABLOY Integra
Swing Door SW200 ASSA ABLOY Integra

    Swing Door SW200 ASSA ABLOY Integra

    4.2 out of 5 stars4.2(9 reviews)

    The ASSA ABLOY SW200 Integra complete swing door system is the perfect choice where high performance and superior safety is of extra importance.

    Energy-efficiency

    ASSA ABLOY ENTRANCE SYSTEMS automated door systems are sustainable by nature and automatically convenient as they ensure opening only when needed to pass, eliminating unnecessary air infiltration and keeping climate zones separate. The innovative electronics in the ASSA ABLOY SW200 Integra complete swing door system ensure minimal energy consumption for optimal door performance.

    Safety

    The ASSA ABLOY SW200 Integra is safe to use for all, despite age and physical ability. In case of an obstruction by a person or object, the obstruction control ensures stop on stall and reverse operation.

    Finger trap protection due to round back edge profile.

    Furthermore, the system is fully compliant with European standards.

    Convenience

    An entrance equipped with a ASSA ABLOY SW200 Integra swing door system is always accessible due to the optional battery backup. The system also monitors the battery for power and function, and gives an electronic indication if it is not working properly and needs to be replaced.

    The operator is truly reliable during all weather conditions as it is not affected by stack pressure and wind load when opening and/or closing. Also, for your convenience, safety and quick exit, the system can easily be manually opened when needed; despite extended closing torque, due to sensor detection ensuring lowest manual opening force.

    The ASSA ABLOY SW200 Integra is delivered as a complete door system ready for installation and will allow for a quick and seamless commissioning.

    Security

    The ASSA ABLOY SW200 Integra’s intelligent locking features are designed for your peace of mind. For example, double doors are precisely controlled to prevent jamming and increase security. The system can also sense when the door has not closed completely and will prompt the door to open again and close fully, even under heavy wind load and stack pressure.

    Aesthetics

    The ASSA ABLOY SW200 Integra is a complete swing door system providing an aesthetic look as the drive unit is connected direct to the top of the door showing no arm system.


    Specification
    • L20 DOORS/SHUTTERS/HATCHES

      490 AUTOMATIC DOORS:

      Manufacturer:

      ASSA ABLOY Entrance Systems AB

      Lodjursgatan 10

      261 22 Landskrona, Sweden

      Model Double Door Leaves:

      ASSA ABLOY SW200i-2 Integra – an aesthetically pleasing, anti-ligature, digitally controlled and intelligent complete swing door system. Includes built-in anti-finger trap door leaves mounted into a tight sealed frame. Complete with an overhead concealed swing door operator and ball-raced heavy duty bottom pivot. Specifically designed to give control in the windiest of locations. Providing integrated access control and locking features. Door automatically opens inwards or outwards and can also be opened manually with a maximum of 22N opening force. Developed to comply with European standards and requirements for low and high-energy power operated doors, consuming just 300 watts of power per activation with battery backup facility delivering up to 300 activations where required. Tested to 1m cycles and on door weights in excess of up to 320Kg.

      Dimensions:

      Frame Height (FH): Range 2100 to 2600mm

      Frame Width (FW): Range 1250mm to 2500mm

      Clear Opening Width (COW): FW less 121mm

      Clear Opening Height (COH): FH – 164mm

      Top door rail: 96mm/174mm

      Bottom door rail: 100mm/176mm

      Midrail type: 70mm or 150mm or NONE

      Midrail Height (MH): XXXXmm from FFL.

      Low Energy or High Energy Configuration: Low / High

      Standard equipment:

      - Stack Pressure Compensation: operator counteracts to positive stack pressures, negative stack pressures and sudden changes of stack pressures to maintain consistent door speeds.

      - Intelligent Trajectory Control: operator knows where the door should be at all times and adjusts torque accordingly.

      - Dynamic braking helps cushion the door during opening to prevent going past 90 degrees, or during closing to prevent slamming.

      - Extended Closing Torque (ECT): provides extra torque in the last 10 degrees of closing to close and latch the door. Speed remains constant so the door stays within the standards.

      - Latch Retry: if the door does not latch when closing, the SW200i INTEGRA will detect this condition and immediately open the door to 10 degrees and execute two attempts to latch the door.

      - Wind Force Dampening: operator mechanically counteracts to wind forces, slowing down the opening or closing of the door.

      - Electric Lock monitoring and door leaf sequenced operation between operators for pairs of doors allowing lock release and rebate coordination.

      - Full power assist functionality for manually opening doors with a force below 22N.

      - Programme selector: Cover with PS-3B integrated programme selector (High level) / Low level PS-4C Flush Mounted / Low level PS-4C Surface Mounted

      - Frame and Cover finish: SAA / ASSA ABLOY powdercoat finish RAL ref: To be confirmed

      - Glass type: 6mm Laminated / 8mm Laminated / 10mm Laminated / 22mm Insulated (Double Glazed Unit) / 40mm Insulated (Double Glazed Unit)

      - Ramped threshold: Yes / No

      - Door Direction: Inswing / Outswing

      - Handle: Yes / No

      Activation and control system:

      - Electronic control unit with plug-in connections and power supply.

      - SA51 Uni-directional combined motion sensing radar entry & exit activation.

      Additional Options:

      - Weather protection cap for external activator.

      - Concealed radar fitting, white for ceiling mounting of SA51 activator.

      - Battery Back-up providing up to 300 activations.

      Safety device (s):

      - SP33-M active infrared presence sensor, monitored in line with EN16005:2012. Sends out an infrared curtain so that the door does not open or close against pedestrian traffic. To EN16005:2012 for doors in high risk areas. Suitable for door leaf(s) upto 1200mm wide.

      - Safety Barrier – where applicable to prevent cross traffic and body traps.

      Locking mechanism:

      - Electric Strike Release: YES or NO

      - Mechanical hook bolt lock: One Euro Lock / Two Euro Locks / One ASSA Lock / Two ASSA Locks

      - Cylinder type: Keyed Both Sides / Key with Thumbturn

      - Flush Bolts to slave leaf: Yes / No

      Model One Door leaf:

      ASSA ABLOY SW200i-1 Integra – an aesthetically pleasing, anti-ligature, digitally controlled and intelligent complete swing door system. Includes built-in anti-finger trap door leaf mounted into a tight sealed frame. Complete with an overhead concealed swing door operator and ball-raced heavy duty bottom pivot. Specifically designed to give control in the windiest of locations. Providing integrated access control and locking features. Door automatically opens inwards or outwards and can also be opened manually with a maximum of 22N opening force. Developed to comply with European standards and requirements for low and high-energy power operated doors, consuming just 300 watts of power per activation with battery backup facility delivering up to 300 activations where required. Tested to 1m cycles and on door weights in excess of up to 320Kg.

      Dimensions:

      Frame Height (FH): Range 2100 to 2600mm

      Frame Width (FW): Range 1250mm to 2500mm

      Clear Opening Width (COW): FW less 121mm

      Clear Opening Height (COH): FH – 164mm

      Top door rail: 96mm/174mm

      Bottom door rail: 100mm/176mm

      Midrail type: 70mm or 150mm or NONE

      Midrail Height (MH): XXXXmm from FFL.

      Low Energy or High Energy Configuration: Low / High

      Standard equipment:

      - Stack Pressure Compensation: operator counteracts to positive stack pressures, negative stack pressures and sudden changes of stack pressures to maintain consistent door speeds.

      - Intelligent Trajectory Control: operator knows where the door should be at all times and adjusts torque accordingly.

      - Dynamic braking helps cushion the door during opening to prevent going past 90 degrees, or during closing to prevent slamming.

      - Extended Closing Torque (ECT): provides extra torque in the last 10 degrees of closing to close and latch the door. Speed remains constant so the door stays within the standards.

      - Latch Retry: if the door does not latch when closing, the SW200i INTEGRA will detect this condition and immediately open the door to 10 degrees and execute two attempts to latch the door.

      - Wind Force Dampening: operator mechanically counteracts to wind forces, slowing down the opening or closing of the door.

      - Electric Lock monitoring and door leaf sequenced operation between operators for pairs of doors allowing lock release and rebate coordination.

      - Full power assist functionality for manually opening doors with a force below 22N.

      - Programme selector: Cover with PS-3B integrated programme selector (High level) / Low level PS-4C Flush Mounted / Low level PS-4C Surface Mounted

      - Frame and Cover finish: SAA / ASSA ABLOY powdercoat finish RAL ref: To be confirmed

      - Glass type: 6mm Laminated / 8mm Laminated / 10mm Laminated / 22mm Insulated (Double Glazed Unit) / 40mm Insulated (Double Glazed Unit)

      - Ramped threshold: Yes / No

      - Door Direction: Inswing / Outswing

      - Door Handing: Left / Right

      - Handle: Yes / No

      Activation and control system:

      - Electronic control unit with plug-in connections and power supply.

      - SA51 Uni-directional combined motion sensing radar entry & exit activation.

      Additional Options:

      - Weather protection cap for external activator.

      - Concealed radar fitting, white for ceiling mounting of SA51 activator.

      - Battery Back-up providing up to 300 activations.

      Safety device (s):

      - SP33-M active infrared presence sensor, monitored in line with EN16005:2012. Sends out an infrared curtain so that the door does not open or close against pedestrian traffic. To EN16005:2012 for doors in high risk areas. Suitable for door leaf(s) upto 1200mm wide.

      - Safety Barrier – where applicable to prevent cross traffic and body traps.

      Locking mechanism:

      - Electric Strike Release with Latch Lock: YES or NO

      - Mechanical hook bolt lock: One Euro Lock / Two Euro Locks / One ASSA Lock / Two ASSA Locks

      - Cylinder type: Keyed Both Sides / Key with Thumbturn

      Warranty:

      1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR extended manufacturer’s warranty available to secure optimum performance and longevity.

      Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.

      Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.

    Technical specification
    • Unique ref.SW200_I
    • Product familyAutomatic Swing Doors
    • Product groupby ASSA ABLOY
    • TypeAssembly (multiple objects)
    • Date of publishing2017-08-29
    • Edition number1
    • Height (mm)2600
    • Width (mm)2500
    • Depth (mm)160
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    • Weight Net (Kg)150
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameAutomatic doors
    • UNSPSC code30171510
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit