;

ASSA ABLOY LH6080L heavy duty stand alone loadhouse

Unique ref.: cra_6080_l
Brand: ASSA ABLOY Entrance Systems
Product family: Docking
Product group: Loadhouse
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (3)
The ASSA ABLOY LH6080L heavy duty stand alone loadhouse from ASSA ABLOY Entrance Systems is the heavy duty version of the of load houses, especially developed to meet all requirements of architects, builders and operators. It is suitable for all geographical areas with snow load up to 2,0 kN/m² and our static calculations are certified by a third party. The ASSA ABLOY LH6080 is the safe and reliable choice including ideal support for the construction planning and building permission process.

The LH6080L Loadhouse is a housing that together with the Autodock loading platform forms a complete loading unit for attachment to the building.
The complete loading unit is finished off with a sectional door in the outside wall of the building and a dock shelter on the front of the loadhouse.







Crawford

• Loading bay without thermal bridges. Full thermal separation between interior and exterior. Suitable for new builds and retrofitting.
• Dock leveller optionally as swingdock with swing lip or teledock with lip extension. Dock shelter optionally mechanical with PVC curtains or inflatable with bags in PVC. Sectional door optionally manual or electric.
• Modular design consisting of 2 wall elements and 1 roof element.
• Roof slope with an angle of 4° from rear to front
• The entire steel frame construction is hot-dipped galvanised.
• Self-supporting construction with proven statics.
• Steel construction designed in accordance with DIN 18800
• Assumed loads in accordance with DIN 1055 Section 4
• Basic wind load: 0,84 kN/m², Eurocode 3
• Basic snow load: 2,00 kN/m², Eurocode 3
• Accumulated snow load: 3,50 kN/m², Eurocode 3

Dimensions (width / length):
• Nominal length: 2000, 2450, 3000 mm
• Nominal width: 3300, 3500, 3600, 3750 mm
• Angular adjustment: 90°

Dimensions (length / height):


Total Height > TH*

NL 2000 NL 2450 NL 3000

DH
950 3880 3910 3950

1000 3830 3860 3900

1050 3780 3810 3850

1100 3730 3760 3800

1150 3680 3710 3750

1200 3630 3660 3700

1250 3580 3610 3650

1300 3530 3560 3600

1350 3480 3510 3550

1400 3430 3460 3500

1450 3380 3410 3450

1500 3330 3360 3400

* Measurement only valid for insulated wall setup. For uninsulated wall setup TH is 60mm less. When the loadhouse is supplied with rain pipe and gutter add 100mm.



Cladding:
 Type HU - Uninsulated cladding with profiled galvanized sheeting, 0,6 mm profiled steel sheet.
 Type HI – Cladding with ISO panel thickness 40mm, steel sheet galvanized
 Type HX - Steel frame construction without cladding
Self-supporting design with reinforcements suitable for onsite cladding

Angular adjustment:
 90° to building (standard)
 45° to building
 135° to building

Standard paints:
 Type HMU with profiled sheeting
RAL 1015 / RAL 3000 / RAL 5010 / RAL 6005 / RAL 6011 / RAL 6020 / RAL 7016 / RAL
7032 RAL 7035 / RAL 8004 / RAL 8011 / RAL 8012 / RAL 9002 / RAL 9006 / RAL 9007 /
RAL 9010
 Type HMI with ISO panel
RAL 1015 / RAL 7035 / RAL 9002 / RAL 9006 / RAL 9007 / RAL 9010

Options:
 Drainpipe and gutter in galvanized finish
 Wall protection interior in veneer plywood up to a height of 1200 mm
 Roof section interior with anti-drip coating, only for HU design with profiled sheeting


Material main:
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Loading Equipment - Loadhouses
IFC classification: Door
UNSPSC name: Load centers
UNSPSC code: 39121101
Uniclass 1.4 Code: L21248
Uniclass 1.4 Description: Loading bay equipment
Uniclass 2.0 Code: SS-25-30-20-45
Uniclass 2.0 Description: Loading Bay Systems
NBS Reference Code: 25-30-20-45
NBS Reference Description: Loading Bay Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved