We are using cookies to provide our services

By using our services you agree to our use of cookies

Genesis® Circulating Hot water Heater

Unique ref.: aosmith_GWH
Brand: A. O. Smith
Product family: Storage Water Heaters
Product group: Genesis
Date of publishing: 2017-12-01
Edition number: 1
Type: Object (single object)
Download (5)
A. O. Smith Genesis® Water Heaters offer everything you could ask for in a non-condensing water heater. They provide a near condensing 85% thermal efficiency, outstanding venting flexibility, space-saving stackable design and a clean burning fan assisted combustion system with low NOx emissions that meet the most stringent California standards. Genesis Inputs range from 400,000 to over 2 Million BTU in a two stage burner setup. Sealed Combustion, Stainless Steel burners and an All Bronze Pump are a few of the great features you will find with this water heater. Vents in Common "B" vent for Catagory 1 installations and AL-29-4C Stainless Steel Vent for Cat IV installations. Available with an optional Cupro-Nickel Heat Exchanger and BMS integration This is a water heater that will meet all your water heating needs.

The WATER HEATER shall be a A. O. Smith Genesis Model GWH_________ having an input rating of _________ Btu/hr, a recovery capacity of _________ gallons per hour at a 100° F rise and shall be operated on (Natural Gas) (L.P. Gas).

The water containing section shall be of a “Fin Tube” design, with straight copper tubes having extruded integral fins spaced seven (7) fins per inch. The tubes shall terminate into a one piece, glass lined, cast iron header. There shall be no bolts, gaskets or “O” rings in the head configuration. There shall be access to the front header of the heat exchanger for the purposes of inspection, cleaning or repair. The heat exchanger shall be mounted in a stress free jacket assembly in order to provide a “free floating design” able to withstand the effects of thermal shock. The WATER HEATER shall bear the ASME “HLW” stamp for 160 PSI working pressure and shall be National Board listed. The complete heat exchanger assembly shall carry a five (5) year limited warranty. The WATER HEATER shall be equipped with a factory supplied circulating pump of sufficient capacity to ensure scale free heater performance. The pump shall be all bronze and provided for operation on 120 volt, 60 cycle, 1 phase power supply (unless otherwise specified).

The combustion chamber shall be sealed and completely enclosed with ceramic fiberboard insulation. A burner/flame observation port shall be provided at both ends of the water heater. The burners shall be a premix design and be constructed of high temperature stainless steel and fire on a horizontal plane.

The WATER HEATER shall be constructed with a heavy gauge galvanized steel jacket assembly, primed and pre-painted on both sides with a minimum dry film thickness of 0.70 mils.

The WATER HEATER shall be certified and listed by C.S.A. International under the latest edition of the harmonized ANSI Z21.13 test standard for the US and Canada. The WATER HEATER shall comply with the energy efficiency requirements of the latest edition of the ASHRAE 90.1 Standard. The WATER HEATER shall operate at a minimum of 85% thermal efficiency.

The WATER HEATER shall provide pump delay with freeze protection feature. Terminal strip with connections for BMS control of the burner stages shall be provided. Supply voltage shall be 120 volt / 60 hertz / single phase.

The standard control system shall include redundant Proven Pilot Hot Surface Ignition with full flame monitoring capability. Multiple main gas valves with redundant valve seats and built in low gas pressure regulators shall be supplied as standard.

Additional standard controls shall include a flow switch, low air/blocked flue pressure switch for each fan, low voltage transformer for the control circuit, 7 amp circuit breaker and an ASME temperature and pressure relief valve. The manufacturer shall verify proper operation of the burners, all controls and the heat exchanger by connection to water and venting for a factory fire test prior to shipping. A quality test report shall be shipped with each unit.

The WATER HEATER shall be approved for indoor or outdoor installation. Multiple venting options shall be available. Vertical venting systems shall be classified Category I, negative draft, non-condensing, to use type “B” double wall venting materials. Horizontal or direct vent installations require the use
of AL29-4C vent materials.

Material main: Brass
Material secondary: Sheet metal
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
Uniclass 2015 Code: Pr_60_60_96_34
Uniclass 2015 Description: Gas-fired storage water heaters
CSI MasterFormat 2014 Code: 22 34 36
CSI MasterFormat 2014 Title: Commercial Gas Domestic Water Heaters
OmniClass Number: 23-31 29 00
OmniClass Title: Hot Water Heaters
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Cold Water Connection Size 2" — 2 1/2"
Current Rating 13 A — 22 A
Depth 22.25 mm — 33 mm
Flow Rate 412 gpm — 2133 gpm
Gas Connection Size 1 1/2" — 2"
Height 2' 7 1/2" — 3' 0"
Hot Water Connection Size 2" — 2 1/2"
Hot Water Outlet Connection Size 2" — 2 1/2"
Lining Material Stainless
Maximum Pressure [psig] 160
Output Rating Btu/hr 339150 % — 1759500 %
Shipping Weight [lbs] 454 lb — 1285 lb
Temperature Range 120 TO 180
Thermal Efficiency 85
Top Water Connection Size 2" — 2 1/2"
Voltage Rating 120
Width 37.625 mm — 92.625 mm

All BIM objects are real products from real manufacturers confirmed and approved