We are using cookies to provide our services

By using our services you agree to our use of cookies

TX1 Integrated Tankless on Tank

Unique ref.: aosmith-tx1
Brand: A. O. Smith
Product family: Storage Water Heaters
Product group: TX1 Integrated Tankless on Tank
Date of publishing: 2017-11-28
Edition number: 1
Type: Object (single object)
Download (3)
The TX1 condensating water heater combinds tankless water heating with a tank to deliver exceptional performance. Capturing the efficiency of a tankless engine and the storage capacity of a 119 gallon storage tank, the TX1 offers the best of both worlds. The integrated A. O. Smith CT-199 Commercial grade condensing tankless water heater delivers 96% thermal effficiency with a modulating burner and a commercial grade Copper heat exchanger for superior Heat transfer and a secondary heat exchanger constructed of 316 Grade Stainless Steel. With an advanced electronic control controlling the pump and tankless units, the TX1 offers the best in energy savings. Certified to NSF standard 5 by Underwriters Labritories and capable of delivering 180° F (62°C) water for sanitizing, the TX1 can handle anything thrown its way.

(Natural or Propane) gas water heater(s) shall be A. O. Smith TX1 model # _________ or equal, minimum 96% thermal efficiency, a storage capacity of 119 gallons, an input rating of 199,000 BTUs per hour, a recovery rating of 232 gallons per hour (gph) at 100°F rise and a maximum hydrostatic working pressure of 160 psi. Water heater(s) shall: 1. Modulating gas burner that automatically adjusts the input based on demand. 2. Dual anodes. 3. Have seamless glass-lined steel
tank construction, with glass lining applied to all water-side surfaces after the tank has been assembled and welded; 4. Meets the thermal efficiency and/or standby loss requirements of the U. S. Department of Energy and current edition of ASHRAE/IES 90.1; 5. Have foam insulation and a CSA Certified and ASME rated T&P relief valve; 6. Have a condensing tankless with modulating burner as the heat source; 7. Be approved for 0˝ clearance to combustibles.

The control shall be an integrated solid-state temperature and ignition control device with integral diagnostics, graphic user interface, fault history display, and shall have digital temperature readout. 1. All models are design certified by Underwriters Laboratories (UL), Inc., according to ANSI Z21.10.3 - CSA 4.3 standards governing storage type water heaters; 2. Meet the thermal efficiency and standby loss requirements of the U. S. Department of Energy and current edition ASHRAE/IES 90.1; 3. Complies with SCAQMD Rule 1146.2 and other air quality management districts with similar requirements for low NOx emissions; 4. Complies with NSF Low Lead Standard.

For Standard Power Venting: Water heater(s) shall be suitable for power venting using a (3˝ or 4˝ ) _______ diameter PVC pipe for a total distance of (70 ft or 100 ft.) ______ equivalent feet of vent piping. For Power Direct Venting: Water heater(s) shall be suitable for power direct venting using a (3˝ or 4˝ ) _______ diameter PVC pipe for a total distance of (70 ft or 100 ft.) ______ equivalent feet of vent piping and (50 ft. or 120 ft.)______ equivalent feet of intake air piping.

Operation of the water heater(s) in a closed system where thermal expansion has not been compensated for (with a properly sized thermal expansion tank) will
void the warranty.


Material main: Steel
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
Uniclass 2015 Code: Pr_60_60_96_34
Uniclass 2015 Description: Gas-fired storage water heaters
CSI MasterFormat 2014 Code: 22 34 36
CSI MasterFormat 2014 Title: Commercial Gas Domestic Water Heaters
OmniClass Number: 23-31 29 13 13
OmniClass Title: Hot Water Tank Gas Heaters
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Capacity 119
Cold Water Connection Size 1.5
Current Rating 5
Depth 41
Diameter 32
Flow Rate 3.8
Frequency 60
Gas Connection Size 1.25
Height 72
Hot Water Connection Size 1.5
Ignition Type Spark
Maximum Pressure [psig] 150
Number of Poles 1
Power Rating 58.3
Shipping Weight [lbs] 520
Temperature Range 120 ; 180
Thermal Efficiency 96
Top Water Connection Size 1.5
Total Height 72
Voltage Rating 120

All BIM objects are real products from real manufacturers confirmed and approved