We are using cookies to provide our services

By using our services you agree to our use of cookies

80-200 Gallon Factory Jacketed and Insulated Vertical TJV Storage Tanks, 80/119/200 gal Capacity

Unique ref.: aosmith-tjvm
Brand: A. O. Smith
Product family: Construction
Product group: Supply Water Tanks
Date of publishing: 2017-10-16
Edition number: 1
Type: Object (single object)
Download (6)
These A. O. Smith storage tanks are designed for storing potable water. Fitting location are designed to meet the needs of normal installations plus those for the A. O. Smith Cer-Temp 80® and Shure-Temp piping methods. These tanks can be constructed in black steel, stainless steel, or silicon-bronze, and are lined with glass, or (for tanks 200-gallons or larger) either cement or epoxy.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Storage
Uniclass 2015 Code: Pr_60_50_20_21
Uniclass 2015 Description: Direct hot water storage cylinders
CSI MasterFormat 2014 Code: 33 16 13
CSI MasterFormat 2014 Title: Aboveground Water Utility Storage Tanks
OmniClass Number: 23-27 29 00
OmniClass Title: Tanks and Storage Structures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Construction - Storage

Name Value
Diameter 25.25 ; 26.5 ; 28 ; 29.375 ; 32
Height 55 ; 60.75 ; 62 ; 62.875 ; 77
Lining Material Glass Lining
Maximum Working Pressure 150 ; 160
Tank Volume 80 ; 119 ; 200
Weight 236 ; 320 ; 369 ; 400 ; 560

All BIM objects are real products from real manufacturers confirmed and approved