We are using cookies to provide our services

By using our services you agree to our use of cookies

140-1000 Gallon Factory Jacketed and Insulated Vertical TJV Storage Tanks, Up to 1,000 gal Capacity

Unique ref.: aosmith-tjv
Brand: A. O. Smith
Product family: Construction
Product group: Supply Water Tanks
Date of publishing: 2017-10-16
Edition number: 1
Type: Object (single object)
Download (2)
A. O. Smith's complete line of jacketed storage tanks range from 140 to 1,000 gallon capacities and are ideal for use with gas-fired copper heat exchanger equipment and other A. O. Smith hot water systems for storage of any potable water at temperatures of 180ºF or lower. Custom models are available with special linings, heating coils (single or double-wall), and accessories.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Storage
Uniclass 2015 Code: Pr_60_50_20_21
Uniclass 2015 Description: Direct hot water storage cylinders
CSI MasterFormat 2014 Code: 33 16 13
CSI MasterFormat 2014 Title: Aboveground Water Utility Storage Tanks
OmniClass Number: 23-27 29 00
OmniClass Title: Tanks and Storage Structures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Construction - Storage

Name Value
Height 83 ; 84 ; 87 ; 93 ; 97 ; 100 ; 105 ; 116 ; 150
Lining Material Glass Lining
Maximum Working Pressure 125
Tank Volume 140 ; 200 ; 250 ; 350 ; 400 ; 500 ; 750 ; 1000
Weight 516 ; 612 ; 900 ; 1080 ; 1282 ; 1369 ; 1526 ; 2395 ; 3320

All BIM objects are real products from real manufacturers confirmed and approved