We are using cookies to provide our services

By using our services you agree to our use of cookies

Conservationist® BTP Commercial Gas Water Heater, Large Volume Powered Burner, 150/200/300/400/500/600 gal Capacity

Unique ref.: aosmith-btp_large-volume
Brand: A. O. Smith
Product family: Storage Water Heaters
Product group: Conservationist Series
Date of publishing: 2017-10-16
Edition number: 1
Type: Object (single object)
Conservationist® large volume powered burner water heaters are perfect for large industrial, commercial and institutional applications. This rugged line features up to 2.5 million BTU input and 600 gallons storage. Each model features a PermaGlas® glass-lined tank and multiple anodic protection to prevent tank corrosion.

Features
  • 80% thermal efficiencies
  • Low NOx models available
  • Durable channel iron skids and lifting lugs for easy installation
  • Low-water cutoff prevents dry firing

Specifications

GPH @ 100°F Rise: 136 - 2424
Input BTU/HR : 140,000 - 2,500,000

Dimensions

Width (Inches): 36 1/2 - 55
Depth (Inches): 47 - 91 1/2
Approximate Shipping Weight (lbs.): 1292 - 4619
Height (Inches): 82 1/4 - 114


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
Uniclass 2015 Code: Pr_60_60_96_34
Uniclass 2015 Description: Gas-fired storage water heaters
CSI MasterFormat 2014 Code: 22 34 36
CSI MasterFormat 2014 Title: Commercial Gas Domestic Water Heaters
OmniClass Number: 23-31 29 13 13
OmniClass Title: Hot Water Tank Gas Heaters
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Capacity 150 ; 200 ; 300 ; 400 ; 500 ; 600
First Hour Rating 256 gal/hr to 3030 gal/hr
Gas Connection Size 1/2" NPT | 1" NPT | 1-1/4" NPT | 1-1/2" NPT | 2" NPT
Hot Water Outlet Connection Size 1-1/4" NPT | 1-1/2" NPT | 2" NPT
Lining Material Blue Diamond® Glass Lining
Maximum Pressure 160
Shipping Weight 1292 ; 1397 ; 1505 ; 1510 ; 2098 ; 2103 ; 2150 ; 2308 ; 2467 ; 2584 ; 2757 ; 2774 ; 3207 ; 3212 ; 3402 ; 3528 ; 3667 ; 3669 ; 3837 ; 4277 ; 4419 ; 4477 ; 4619
Temperature Range 120 deg F to 180 deg F

A. O. Smith

Properties

Name Value
Back Water Connection Size 1-1/4" NPT | 1-1/2" NPT | 2" NPT
BTU Input per Hour - Natural Gas 140000 Btu/hr | 199000 Btu/hr | 255000 Btu/hr | 270000 Btu/hr | 300000 Btu/hr | 400000 Btu/hr | 540000 Btu/hr | 600000 Btu/hr | 720000 Btu/hr | 800000 Btu/hr | 1000000 Btu/hr | 1250000 Btu/hr | 1500000 Btu/hr | 1750000 Btu/hr | 2000000 Btu/hr | 2250000 Btu/hr | 2500000 Btu/hr
Nominal Diameter 36-1/2" | 44-3/4" | 55"
Nominal Depth 47" | 57-1/2" | 66-1/2" | 76-1/2" | 81-1/2" | 91-1/2"
Vent Diameter 5" | 6" | 7" | 8" | 10" | 12" | 14" | 16"
T and P Valve Height 73-1/2" | 74-3/4" | 75"
Nominal Height 82-1/4" | 84-1/2" | 84-3/4" | 89" | 92" | 96-1/4" |108" | 114"
Heating Options Natural Gas | Propane

All BIM objects are real products from real manufacturers confirmed and approved